CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23164EMBW45CC08 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 700 rpm |
CAD
N/A
|
| 23164EMBW507C08 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 700 rpm |
CAD
N/A
|
| 23164EMBW507C08C3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 700 rpm |
CAD
N/A
|
| 23164EMBW507C08C6 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 700 rpm |
CAD
N/A
|
| 23164EMBW507C08C7 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 700 rpm |
CAD
N/A
|
| 23164EMBW509C08 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 700 rpm |
CAD
N/A
|
| 23164EMBW509C08C3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 700 rpm |
CAD
N/A
|
| 23164KEMBW40IW534 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 700 rpm |
CAD
N/A
|
| 23164KEMBW40IW534C3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 700 rpm |
CAD
N/A
|
| 23164KEMBW40IW534C4 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 700 rpm |
CAD
N/A
|
| 23164KEMBW507C08 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 690 rpm |
CAD
N/A
|
| 23164KEMBW507C08C3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 690 rpm |
CAD
N/A
|
| 23164KEMBW507C08C4 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 690 rpm |
CAD
N/A
|
| 23164KEMBW906A | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 700 rpm |
CAD
N/A
|
| 24164EMBW33W45A | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 7530000 N1690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790000 N1080000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
| 24164EMBW33W45AC3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 7530000 N1690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790000 N1080000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
| 24164KEMBW33W45A | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 7530000 N1690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790000 N1080000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
| 24164KEMBW33W45AC2 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 7530000 N1690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790000 N1080000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
| 24164KEMBW33W45AC3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 7530000 N1690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790000 N1080000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
| 23164KEMBW906AC4 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 700 rpm |
CAD
N/A
|
| 22264EMBW33W45A | Bore (d) N/A 320.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 5000000 N1120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3400000 N765000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 920 rpm |
CAD
N/A
|
| 22264EMBW33W45AC3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 5000000 N1120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3400000 N765000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 920 rpm |
CAD
N/A
|
| 22264EMBW525C08 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 5000000 N1120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3400000 N765000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 920 rpm |
CAD
N/A
|
| 22264KEMBW33W45A | Bore (d) N/A 320.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 5000000 N1120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3400000 N765000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 920 rpm |
CAD
N/A
|
| 22264KEMBW33W45AC3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 5000000 N1120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3400000 N765000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 920 rpm |
CAD
N/A
|