CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23184KYMBW507C08C2 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184KYMBW507C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184KYMBW507C08C7 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184KYMBW906AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW25W507C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW507C08 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW507C08C2 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW507C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW507C08C6 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW509AC08 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW509C08 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW509C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 24184KYMBW33W45A | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6990000 N1570000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 24184KYMBW33W45AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6990000 N1570000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 24184KYMBW507W998C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6990000 N1570000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 24184YMBW33W45AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6990000 N1570000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 24184YMBW33W45AC4 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6990000 N1570000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 23284KYMBW507AC08 | Bore (d) N/A 420 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11800000 N2660000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7360000 N1650000 lbf | Thermal Reference Speed - Grease N/A 340 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 23284KYMBW507AC08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11800000 N2660000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7360000 N1650000 lbf | Thermal Reference Speed - Grease N/A 340 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 23284KYMBW507C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11800000 N2660000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7360000 N1650000 lbf | Thermal Reference Speed - Grease N/A 340 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 23284KYMBW906A | Bore (d) N/A 420 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11800000 N2660000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7360000 N1650000 lbf | Thermal Reference Speed - Grease N/A 340 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 23284KYMBW906AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11800000 N2660000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7360000 N1650000 lbf | Thermal Reference Speed - Grease N/A 340 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 23284KYMBW906AC4 | Bore (d) N/A 420 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11800000 N2660000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7360000 N1650000 lbf | Thermal Reference Speed - Grease N/A 340 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 23284YMBW507C08 | Bore (d) N/A 420 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11800000 N2660000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7360000 N1650000 lbf | Thermal Reference Speed - Grease N/A 340 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 23284YMBW507C08C2 | Bore (d) N/A 420 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11800000 N2660000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7360000 N1650000 lbf | Thermal Reference Speed - Grease N/A 340 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|