CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23192YMBW507C08 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11100000 N2500000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
| 23192YMBW507C08C2 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11100000 N2500000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
| 23192YMBW507C08C3 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11100000 N2500000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
| 23192YMBW507C08C4 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11100000 N2500000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
| 23192YMBW507C08C6 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11100000 N2500000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
| 23192YMBW507W93XC08 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11100000 N2500000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
| 23192YMBW507W93XC08C4 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11100000 N2500000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
| 23192YMBW93XW534W8C4 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11100000 N2500000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
| 23192YMBW93XW535W6RC4 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11100000 N2500000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
| 23192YMBW98W507C08 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 11100000 N2500000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 440 rpm |
CAD
N/A
|
| 24192KYMBW33 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 14900000 N3350000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8200000 N1840000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 240 rpm |
CAD
N/A
|
| 24192KYMBW33C3 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 14900000 N3350000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8200000 N1840000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 240 rpm |
CAD
N/A
|
| 24192KYMBW33W998C3 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 14900000 N3350000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8200000 N1840000 lbf | Thermal Reference Speed - Grease N/A 220 rpm | Thermal Reference Speed - Oil N/A 230 rpm |
CAD
N/A
|
| 24192YMBW33 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 14900000 N3350000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8200000 N1840000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 240 rpm |
CAD
N/A
|
| 24192YMBW33C3 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 14900000 N3350000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8200000 N1840000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 240 rpm |
CAD
N/A
|
| 24192KYMBW886BC3 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 14900000 N3350000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8200000 N1840000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 240 rpm |
CAD
N/A
|
| 24192KYMBW906A | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 14900000 N3350000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8200000 N1840000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 240 rpm |
CAD
N/A
|
| 24192KYMBW906AC4 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Static Radial Load Rating (C0) N/A 14900000 N3350000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8200000 N1840000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 240 rpm |
CAD
N/A
|
| 23292KYMBW906A | Bore (d) N/A 460 mm | O.D. (D) N/A 830 mm32.6770 in | Static Radial Load Rating (C0) N/A 14000000 N3150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8680000 N1950000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
| 23292KYMBW906AC3 | Bore (d) N/A 460 mm | O.D. (D) N/A 830 mm32.6770 in | Static Radial Load Rating (C0) N/A 14000000 N3150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8680000 N1950000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
| 23292YMBW507C08 | Bore (d) N/A 460 mm | O.D. (D) N/A 830 mm32.6770 in | Static Radial Load Rating (C0) N/A 14000000 N3150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8680000 N1950000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
| 23292YMBW507C08C3 | Bore (d) N/A 460 mm | O.D. (D) N/A 830 mm32.6770 in | Static Radial Load Rating (C0) N/A 14000000 N3150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8680000 N1950000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
| 23996KYMBW40IW534 | Bore (d) N/A 480 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 5890000 N1320000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2820000 N633000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 640 rpm |
CAD
N/A
|
| 23996KYMBW507C08 | Bore (d) N/A 480 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 5890000 N1320000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2820000 N633000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 23996KYMBW507C08C3 | Bore (d) N/A 480 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 5890000 N1320000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2820000 N633000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|