CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23996YMBW507C08 | Bore (d) N/A 480 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 5890000 N1320000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2820000 N633000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 23996YMBW507C08C3 | Bore (d) N/A 480 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 5890000 N1320000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2820000 N633000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 23996KYMBW906AC3 | Bore (d) N/A 480 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 5890000 N1320000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2820000 N633000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 23996KYMBW906AC4 | Bore (d) N/A 480 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 5890000 N1320000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2820000 N633000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 23096KYMBW40IW534C4 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 23096KYMBW507C08 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 23096KYMBW507C08C3 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 23096KYMBW906A | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 23096KYMBW906AC3 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 23096KYMBW906AC4 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 23096YMBW25W507C08C3 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 23096YMBW40IW507C2 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 23096YMBW507C08 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 23096YMBW507C08C3 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 23096YMBW525C08 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 23096YMBW525C08C3 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 24096KYMBW33W45 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 10900000 N2450000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450000 N1230000 lbf | Thermal Reference Speed - Grease N/A 370 rpm | Thermal Reference Speed - Oil N/A 410 rpm |
CAD
N/A
|
| 24096KYMBW33W45C3 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 10900000 N2450000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450000 N1230000 lbf | Thermal Reference Speed - Grease N/A 370 rpm | Thermal Reference Speed - Oil N/A 410 rpm |
CAD
N/A
|
| 24096KYMBW33W45S2C5 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 10900000 N2450000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450000 N1230000 lbf | Thermal Reference Speed - Grease N/A 370 rpm | Thermal Reference Speed - Oil N/A 410 rpm |
CAD
N/A
|
| 24096YMBW33W45 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 10900000 N2450000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450000 N1230000 lbf | Thermal Reference Speed - Grease N/A 370 rpm | Thermal Reference Speed - Oil N/A 410 rpm |
CAD
N/A
|
| 24096YMBW33W45A | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 10900000 N2450000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450000 N1230000 lbf | Thermal Reference Speed - Grease N/A 370 rpm | Thermal Reference Speed - Oil N/A 410 rpm |
CAD
N/A
|
| 24096YMBW33W45AC3 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 10900000 N2450000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450000 N1230000 lbf | Thermal Reference Speed - Grease N/A 370 rpm | Thermal Reference Speed - Oil N/A 410 rpm |
CAD
N/A
|
| 24096YMBW33W45C3 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 10900000 N2450000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450000 N1230000 lbf | Thermal Reference Speed - Grease N/A 370 rpm | Thermal Reference Speed - Oil N/A 410 rpm |
CAD
N/A
|
| 23196KYMBW507C08 | Bore (d) N/A 480 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 12500000 N2810000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7110000 N1600000 lbf | Thermal Reference Speed - Grease N/A 360 rpm | Thermal Reference Speed - Oil N/A 400 rpm |
CAD
N/A
|
| 23196YMBW33W882C6 | Bore (d) N/A 480 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 12500000 N2810000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7110000 N1600000 lbf | Thermal Reference Speed - Grease N/A 360 rpm | Thermal Reference Speed - Oil N/A 400 rpm |
CAD
N/A
|