CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23196YMBW507C08 | Bore (d) N/A 480 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 12500000 N2810000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7110000 N1600000 lbf | Thermal Reference Speed - Grease N/A 360 rpm | Thermal Reference Speed - Oil N/A 400 rpm |
CAD
N/A
|
| 23196YMBW507C08C3 | Bore (d) N/A 480 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 12500000 N2810000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7110000 N1600000 lbf | Thermal Reference Speed - Grease N/A 360 rpm | Thermal Reference Speed - Oil N/A 400 rpm |
CAD
N/A
|
| 24196KYMBW33W45A | Bore (d) N/A 480 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 15900000 N3570000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8580000 N1930000 lbf | Thermal Reference Speed - Grease N/A 220 rpm | Thermal Reference Speed - Oil N/A 220 rpm |
CAD
N/A
|
| 24196KYMBW33W45AC3 | Bore (d) N/A 480 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 15900000 N3570000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8580000 N1930000 lbf | Thermal Reference Speed - Grease N/A 220 rpm | Thermal Reference Speed - Oil N/A 220 rpm |
CAD
N/A
|
| 24196YMBW33W45A | Bore (d) N/A 480 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 15900000 N3570000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8580000 N1930000 lbf | Thermal Reference Speed - Grease N/A 220 rpm | Thermal Reference Speed - Oil N/A 220 rpm |
CAD
N/A
|
| 24196YMBW33W45AC3 | Bore (d) N/A 480 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 15900000 N3570000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8580000 N1930000 lbf | Thermal Reference Speed - Grease N/A 220 rpm | Thermal Reference Speed - Oil N/A 220 rpm |
CAD
N/A
|
| 24196KYMBW507C08C3 | Bore (d) N/A 480 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 15900000 N3570000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8580000 N1930000 lbf | Thermal Reference Speed - Grease N/A 220 rpm | Thermal Reference Speed - Oil N/A 220 rpm |
CAD
N/A
|
| 24196KYMBW73W879B | Bore (d) N/A 480 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 15900000 N3570000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8580000 N1930000 lbf | Thermal Reference Speed - Grease N/A 220 rpm | Thermal Reference Speed - Oil N/A 220 rpm |
CAD
N/A
|
| 23296KYMBW507AC08 | Bore (d) N/A 480 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 16400000 N3690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9860000 N2220000 lbf | Thermal Reference Speed - Grease N/A 260 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 23296KYMBW507AC08C3 | Bore (d) N/A 480 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 16400000 N3690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9860000 N2220000 lbf | Thermal Reference Speed - Grease N/A 260 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 23296KYMBW906A | Bore (d) N/A 480 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 16400000 N3690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9860000 N2220000 lbf | Thermal Reference Speed - Grease N/A 260 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 23296YMBW33W45A | Bore (d) N/A 480 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 16400000 N3690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9860000 N2220000 lbf | Thermal Reference Speed - Grease N/A 260 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 23296YMBW507C08 | Bore (d) N/A 480 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 16400000 N3690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9860000 N2220000 lbf | Thermal Reference Speed - Grease N/A 260 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 23296YMBW507C08C3 | Bore (d) N/A 480 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 16400000 N3690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9860000 N2220000 lbf | Thermal Reference Speed - Grease N/A 260 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 23296KYMBW906AC3 | Bore (d) N/A 480 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 16400000 N3690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9860000 N2220000 lbf | Thermal Reference Speed - Grease N/A 260 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 23296YMBW33W45AC2 | Bore (d) N/A 480 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 16400000 N3690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9860000 N2220000 lbf | Thermal Reference Speed - Grease N/A 260 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 239/500KYMBW507C08 | Bore (d) N/A 500 mm | O.D. (D) N/A 670 mm26.3780 in | Static Radial Load Rating (C0) N/A 6060000 N1360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2910000 N653000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 239/500KYMBW507C08C3 | Bore (d) N/A 500 mm | O.D. (D) N/A 670 mm26.3780 in | Static Radial Load Rating (C0) N/A 6060000 N1360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2910000 N653000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 239/500YMBW507C08 | Bore (d) N/A 500 mm | O.D. (D) N/A 670 mm26.3780 in | Static Radial Load Rating (C0) N/A 6060000 N1360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2910000 N653000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 239/500YMBW507C08C3 | Bore (d) N/A 500 mm | O.D. (D) N/A 670 mm26.3780 in | Static Radial Load Rating (C0) N/A 6060000 N1360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2910000 N653000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 239/500YMBW509C08C3 | Bore (d) N/A 500 mm | O.D. (D) N/A 670 mm26.3780 in | Static Radial Load Rating (C0) N/A 6060000 N1360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2910000 N653000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 239/500YMBW915C3 | Bore (d) N/A 500 mm | O.D. (D) N/A 670 mm26.3780 in | Static Radial Load Rating (C0) N/A 6060000 N1360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2910000 N653000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 620 rpm |
CAD
N/A
|
| 239/500KYMBW33C08C3 | Bore (d) N/A 500 mm | O.D. (D) N/A 670 mm26.3780 in | Static Radial Load Rating (C0) N/A 6060000 N1360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2910000 N653000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 230/500KYMBW906A | Bore (d) N/A 500 mm | O.D. (D) N/A 720 mm28.3470 in | Static Radial Load Rating (C0) N/A 8160000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4290000 N965000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 230/500KYMBW906AC3 | Bore (d) N/A 500 mm | O.D. (D) N/A 720 mm28.3470 in | Static Radial Load Rating (C0) N/A 8160000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4290000 N965000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|