CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 241/500KYMDW73W879 | Bore (d) N/A 500 mm | O.D. (D) N/A 830 mm32.6770 in | Static Radial Load Rating (C0) N/A 17600000 N3950000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9660000 N2170000 lbf | Thermal Reference Speed - Grease N/A 200 rpm | Thermal Reference Speed - Oil N/A 210 rpm |
CAD
N/A
|
| 241/500KYMDW906AC3 | Bore (d) N/A 500 mm | O.D. (D) N/A 830 mm32.6770 in | Static Radial Load Rating (C0) N/A 17600000 N3950000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9660000 N2170000 lbf | Thermal Reference Speed - Grease N/A 200 rpm | Thermal Reference Speed - Oil N/A 210 rpm |
CAD
N/A
|
| 232/500KYMBW507AC08 | Bore (d) N/A 500 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 17900000 N4010000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900000 N2460000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 270 rpm |
CAD
N/A
|
| 232/500KYMBW507AC08C3 | Bore (d) N/A 500 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 17900000 N4010000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900000 N2460000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 270 rpm |
CAD
N/A
|
| 232/500KYMBW906A | Bore (d) N/A 500 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 17900000 N4010000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900000 N2460000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 270 rpm |
CAD
N/A
|
| 232/500KYMBW906AC3 | Bore (d) N/A 500 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 17900000 N4010000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900000 N2460000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 270 rpm |
CAD
N/A
|
| 232/500KYMBW906AC4 | Bore (d) N/A 500 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 17900000 N4010000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900000 N2460000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|
| 232/500YMBW33W45A | Bore (d) N/A 500 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 17900000 N4010000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900000 N2460000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 270 rpm |
CAD
N/A
|
| 232/500YMBW33W45AC3 | Bore (d) N/A 500 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 17900000 N4010000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900000 N2460000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 270 rpm |
CAD
N/A
|
| 232/500YMBW507A | Bore (d) N/A 500 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 17900000 N4010000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900000 N2460000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 270 rpm |
CAD
N/A
|
| 232/500YMBW507AC08 | Bore (d) N/A 500 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 17900000 N4010000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900000 N2460000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 270 rpm |
CAD
N/A
|
| 239/530KYMBW507C08 | Bore (d) N/A 530 mm | O.D. (D) N/A 710 mm27.953 in | Static Radial Load Rating (C0) N/A 6880000 N1550000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3270000 N735000 lbf | Thermal Reference Speed - Grease N/A 490 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
| 239/530KYMBW507C08C3 | Bore (d) N/A 530 mm | O.D. (D) N/A 710 mm27.953 in | Static Radial Load Rating (C0) N/A 6880000 N1550000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3270000 N735000 lbf | Thermal Reference Speed - Grease N/A 490 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
| 239/530YMBW507C08 | Bore (d) N/A 530 mm | O.D. (D) N/A 710 mm27.953 in | Static Radial Load Rating (C0) N/A 6880000 N1550000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3270000 N735000 lbf | Thermal Reference Speed - Grease N/A 490 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
| 239/530YMBW507C08C3 | Bore (d) N/A 530 mm | O.D. (D) N/A 710 mm27.953 in | Static Radial Load Rating (C0) N/A 6880000 N1550000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3270000 N735000 lbf | Thermal Reference Speed - Grease N/A 490 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
| 239/530YMBW509C08C3 | Bore (d) N/A 530 mm | O.D. (D) N/A 710 mm27.953 in | Static Radial Load Rating (C0) N/A 6880000 N1550000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3270000 N735000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 560 rpm |
CAD
N/A
|
| 239/530YMBW903C08C3 | Bore (d) N/A 530 mm | O.D. (D) N/A 710 mm27.953 in | Static Radial Load Rating (C0) N/A 6880000 N1550000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3270000 N735000 lbf | Thermal Reference Speed - Grease N/A 490 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
| 239/530KYMBW906AC3 | Bore (d) N/A 530 mm | O.D. (D) N/A 710 mm27.953 in | Static Radial Load Rating (C0) N/A 6880000 N1550000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3270000 N735000 lbf | Thermal Reference Speed - Grease N/A 490 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
| 239/530YMBW525AW89AC3 | Bore (d) N/A 530 mm | O.D. (D) N/A 710 mm27.953 in | Static Radial Load Rating (C0) N/A 6880000 N1550000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3270000 N735000 lbf | Thermal Reference Speed - Grease N/A 490 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
| 230/530KYMBW40IW534C3 | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.709 in | Static Radial Load Rating (C0) N/A 9720000 N2190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150000 N1160000 lbf | Thermal Reference Speed - Grease N/A 460 rpm | Thermal Reference Speed - Oil N/A 530 rpm |
CAD
N/A
|
| 230/530KYMBW507C08 | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.709 in | Static Radial Load Rating (C0) N/A 9720000 N2190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150000 N1160000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 230/530KYMBW507C08C3 | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.709 in | Static Radial Load Rating (C0) N/A 9720000 N2190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150000 N1160000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 230/530KYMBW507C08C4 | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.709 in | Static Radial Load Rating (C0) N/A 9720000 N2190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150000 N1160000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 230/530KYMBW906A | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.709 in | Static Radial Load Rating (C0) N/A 9720000 N2190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150000 N1160000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 230/530KYMBW906AC3 | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.709 in | Static Radial Load Rating (C0) N/A 9720000 N2190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150000 N1160000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|