CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1676 - 1700 of 1929 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
1676 - 1700 of 1929 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »