CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 230/600YMBW25W507C3 | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 11700000 N2630000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6040000 N1360000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 460 rpm |
CAD
N/A
|
| 230/600YMBW507C08 | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 11700000 N2630000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6040000 N1360000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 460 rpm |
CAD
N/A
|
| 230/600YMBW507C08C2 | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 11700000 N2630000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6040000 N1360000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 460 rpm |
CAD
N/A
|
| 230/600YMBW507C08C3 | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 11700000 N2630000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6040000 N1360000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 460 rpm |
CAD
N/A
|
| 230/600YMBW509C08 | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 11700000 N2630000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6040000 N1360000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 460 rpm |
CAD
N/A
|
| 230/600YMBW509C08C3 | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 11700000 N2630000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6040000 N1360000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 460 rpm |
CAD
N/A
|
| 230/600YMBW93W902 | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 11700000 N2630000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6040000 N1360000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 460 rpm |
CAD
N/A
|
| 230/600YMDWEW919C6 | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 11700000 N2630000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6040000 N1360000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 460 rpm |
CAD
N/A
|
| 240/600KYMBW33W45AC3 | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 16800000 N3780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8040000 N1810000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 240/600YMBW33W45A | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 16800000 N3780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8040000 N1810000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 240/600YMBW33W45AC3 | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 16800000 N3780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8040000 N1810000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 240/600YMDWEW919C6 | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 16800000 N3780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8040000 N1810000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 230/600KYMBW33W45AC5 | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 11700000 N2630000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6040000 N1360000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 460 rpm |
CAD
N/A
|
| 231/600YMBW25W507C3 | Bore (d) N/A 600 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 18800000 N4230000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500000 N2360000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 290 rpm |
CAD
N/A
|
| 231/600YMBW507C08 | Bore (d) N/A 600 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 18800000 N4230000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500000 N2360000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 290 rpm |
CAD
N/A
|
| 231/600YMBW507C08C3 | Bore (d) N/A 600 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 18800000 N4230000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500000 N2360000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 290 rpm |
CAD
N/A
|
| 241/600KYMBW33 | Bore (d) N/A 600 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 23800000 N5360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800000 N2890000 lbf | Thermal Reference Speed - Grease N/A 150 rpm | Thermal Reference Speed - Oil N/A 160 rpm |
CAD
N/A
|
| 241/600KYMBW33C3 | Bore (d) N/A 600 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 23800000 N5360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800000 N2890000 lbf | Thermal Reference Speed - Grease N/A 150 rpm | Thermal Reference Speed - Oil N/A 160 rpm |
CAD
N/A
|
| 241/600KYMBW45A | Bore (d) N/A 600 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 23800000 N5360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800000 N2890000 lbf | Thermal Reference Speed - Grease N/A 160 rpm | Thermal Reference Speed - Oil N/A 160 rpm |
CAD
N/A
|
| 241/600KYMDW879C7 | Bore (d) N/A 600 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 23800000 N5360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800000 N2890000 lbf | Thermal Reference Speed - Grease N/A 150 rpm | Thermal Reference Speed - Oil N/A 160 rpm |
CAD
N/A
|
| 231/600YMBW45AC08 | Bore (d) N/A 600 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 18800000 N4230000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500000 N2360000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 290 rpm |
CAD
N/A
|
| 241/600KYMDW906AC3 | Bore (d) N/A 600 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 23800000 N5360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800000 N2890000 lbf | Thermal Reference Speed - Grease N/A 160 rpm | Thermal Reference Speed - Oil N/A 160 rpm |
CAD
N/A
|
| 241/600YMBW33W45AC3 | Bore (d) N/A 600 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 23800000 N5360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800000 N2890000 lbf | Thermal Reference Speed - Grease N/A 160 rpm | Thermal Reference Speed - Oil N/A 160 rpm |
CAD
N/A
|
| 241/600YMDW906A | Bore (d) N/A 600 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 23800000 N5360000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800000 N2890000 lbf | Thermal Reference Speed - Grease N/A 160 rpm | Thermal Reference Speed - Oil N/A 160 rpm |
CAD
N/A
|
| 232/600KYMDW33W45A | Bore (d) N/A 600 mm | O.D. (D) N/A 1090 mm42.913 in | Static Radial Load Rating (C0) N/A 25700000 N5770000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15000000 N3370000 lbf | Thermal Reference Speed - Grease N/A 190 rpm | Thermal Reference Speed - Oil N/A 200 rpm |
CAD
N/A
|