CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 230/750YMBW896 | Bore (d) N/A 750 mm | O.D. (D) N/A 1090 mm42.913 in | Static Radial Load Rating (C0) N/A 18700000 N4210000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9330000 N2100000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 350 rpm |
CAD
N/A
|
| 230/750YMBW896BC2 | Bore (d) N/A 750 mm | O.D. (D) N/A 1090 mm42.913 in | Static Radial Load Rating (C0) N/A 18700000 N4210000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9330000 N2100000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 350 rpm |
CAD
N/A
|
| 230/750YMBW896C2 | Bore (d) N/A 750 mm | O.D. (D) N/A 1090 mm42.913 in | Static Radial Load Rating (C0) N/A 18700000 N4210000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9330000 N2100000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 350 rpm |
CAD
N/A
|
| 240/750YMDW33W45A | Bore (d) N/A 750 mm | O.D. (D) N/A 1090 mm42.913 in | Static Radial Load Rating (C0) N/A 26100000 N5870000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12200000 N2730000 lbf | Thermal Reference Speed - Grease N/A 200 rpm | Thermal Reference Speed - Oil N/A 210 rpm |
CAD
N/A
|
| 230/750KYMBW906AC3 | Bore (d) N/A 750 mm | O.D. (D) N/A 1090 mm42.913 in | Static Radial Load Rating (C0) N/A 18700000 N4210000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9330000 N2100000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 330 rpm |
CAD
N/A
|
| 230/750KYMBW906AW94AC3 | Bore (d) N/A 750 mm | O.D. (D) N/A 1090 mm42.913 in | Static Radial Load Rating (C0) N/A 18700000 N4210000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9330000 N2100000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 330 rpm |
CAD
N/A
|
| 230/750YMDWEW886CC6 | Bore (d) N/A 750 mm | O.D. (D) N/A 1090 mm42.913 in | Static Radial Load Rating (C0) N/A 18700000 N4210000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9330000 N2100000 lbf | Thermal Reference Speed - Grease N/A 290 rpm | Thermal Reference Speed - Oil N/A 330 rpm |
CAD
N/A
|
| 241/750KYMDW37W915BC3 | Bore (d) N/A 750 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 38700000 N8700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19800000 N4450000 lbf | Thermal Reference Speed - Grease N/A 110 rpm | Thermal Reference Speed - Oil N/A 110 rpm |
CAD
N/A
|
| 241/750KYMDW40W886B | Bore (d) N/A 750 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 38700000 N8700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19800000 N4450000 lbf | Thermal Reference Speed - Grease N/A 110 rpm | Thermal Reference Speed - Oil N/A 110 rpm |
CAD
N/A
|
| 241/750KYMDW73W879CC6 | Bore (d) N/A 750 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 38700000 N8700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19800000 N4450000 lbf | Thermal Reference Speed - Grease N/A 110 rpm | Thermal Reference Speed - Oil N/A 110 rpm |
CAD
N/A
|
| 241/750KYMDW879CC6 | Bore (d) N/A 750 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 38700000 N8700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19800000 N4450000 lbf | Thermal Reference Speed - Grease N/A 110 rpm | Thermal Reference Speed - Oil N/A 110 rpm |
CAD
N/A
|
| 241/750KYMDW73W879C | Bore (d) N/A 750 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 38700000 N8700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19800000 N4450000 lbf | Thermal Reference Speed - Grease N/A 110 rpm | Thermal Reference Speed - Oil N/A 110 rpm |
CAD
N/A
|
| 241/750KYMDW879CC3 | Bore (d) N/A 750 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 38700000 N8700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19800000 N4450000 lbf | Thermal Reference Speed - Grease N/A 110 rpm | Thermal Reference Speed - Oil N/A 110 rpm |
CAD
N/A
|
| 241/750KYMDW906AC3 | Bore (d) N/A 750 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 38700000 N8700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19800000 N4450000 lbf | Thermal Reference Speed - Grease N/A 110 rpm | Thermal Reference Speed - Oil N/A 110 rpm |
CAD
N/A
|
| 239/800YMBW25W507C3 | Bore (d) N/A 800 mm | O.D. (D) N/A 1060.000 mm41.732 in | Static Radial Load Rating (C0) N/A 15000000 N3380000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6600000 N1480000 lbf | Thermal Reference Speed - Grease N/A 290 rpm | Thermal Reference Speed - Oil N/A 330 rpm |
CAD
N/A
|
| 239/800YMBW33W45C6 | Bore (d) N/A 800 mm | O.D. (D) N/A 1060.000 mm41.732 in | Static Radial Load Rating (C0) N/A 15000000 N3380000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6600000 N1480000 lbf | Thermal Reference Speed - Grease N/A 280 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
| 239/800YMBW507C08 | Bore (d) N/A 800 mm | O.D. (D) N/A 1060.000 mm41.732 in | Static Radial Load Rating (C0) N/A 15000000 N3380000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6600000 N1480000 lbf | Thermal Reference Speed - Grease N/A 290 rpm | Thermal Reference Speed - Oil N/A 330 rpm |
CAD
N/A
|
| 239/800YMBW509C08 | Bore (d) N/A 800 mm | O.D. (D) N/A 1060.000 mm41.732 in | Static Radial Load Rating (C0) N/A 15000000 N3380000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6600000 N1480000 lbf | Thermal Reference Speed - Grease N/A 290 rpm | Thermal Reference Speed - Oil N/A 330 rpm |
CAD
N/A
|
| 230/800KYMBW33W45A | Bore (d) N/A 800 mm | O.D. (D) N/A 1150 mm45.276 in | Static Radial Load Rating (C0) N/A 21100000 N4750000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200000 N2300000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 230/800YMBW33W45A | Bore (d) N/A 800 mm | O.D. (D) N/A 1150 mm45.276 in | Static Radial Load Rating (C0) N/A 21100000 N4750000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200000 N2300000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 230/800YMDWEW919C6 | Bore (d) N/A 800 mm | O.D. (D) N/A 1150 mm45.276 in | Static Radial Load Rating (C0) N/A 21100000 N4750000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200000 N2300000 lbf | Thermal Reference Speed - Grease N/A 260 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 240/800YMDW507C08C2 | Bore (d) N/A 800 mm | O.D. (D) N/A 1150 mm45.276 in | Static Radial Load Rating (C0) N/A 28600000 N6420000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13000000 N2920000 lbf | Thermal Reference Speed - Grease N/A 180 rpm | Thermal Reference Speed - Oil N/A 200 rpm |
CAD
N/A
|
| 240/800YMDW507C08C3 | Bore (d) N/A 800 mm | O.D. (D) N/A 1150 mm45.276 in | Static Radial Load Rating (C0) N/A 28600000 N6420000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13000000 N2920000 lbf | Thermal Reference Speed - Grease N/A 180 rpm | Thermal Reference Speed - Oil N/A 200 rpm |
CAD
N/A
|
| 230/800KYMBW906AC3 | Bore (d) N/A 800 mm | O.D. (D) N/A 1150 mm45.276 in | Static Radial Load Rating (C0) N/A 21100000 N4750000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200000 N2300000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 230/800YMBW29W33W45A | Bore (d) N/A 800 mm | O.D. (D) N/A 1150 mm45.276 in | Static Radial Load Rating (C0) N/A 21100000 N4750000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200000 N2300000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|