CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 240/800YMDW507C08 | Bore (d) N/A 800 mm | O.D. (D) N/A 1150 mm45.276 in | Static Radial Load Rating (C0) N/A 28600000 N6420000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13000000 N2920000 lbf | Thermal Reference Speed - Grease N/A 180 rpm | Thermal Reference Speed - Oil N/A 200 rpm |
CAD
N/A
|
| 231/800YMBW33W45AC6 | Bore (d) N/A 800 mm | O.D. (D) N/A 1280 mm50.394 in | Static Radial Load Rating (C0) N/A 31400000 N7060000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16600000 N3730000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 180 rpm |
CAD
N/A
|
| 241/800KYMDW879 | Bore (d) N/A 800 mm | O.D. (D) N/A 1280 mm50.394 in | Static Radial Load Rating (C0) N/A 39200000 N8810000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20000000 N4490000 lbf | Thermal Reference Speed - Grease N/A 100 rpm | Thermal Reference Speed - Oil N/A 100 rpm |
CAD
N/A
|
| 241/800KYMDW879C | Bore (d) N/A 800 mm | O.D. (D) N/A 1280 mm50.394 in | Static Radial Load Rating (C0) N/A 39200000 N8810000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20000000 N4490000 lbf | Thermal Reference Speed - Grease N/A 100 rpm | Thermal Reference Speed - Oil N/A 110 rpm |
CAD
N/A
|
| 241/800KYMDW73W879 | Bore (d) N/A 800 mm | O.D. (D) N/A 1280 mm50.394 in | Static Radial Load Rating (C0) N/A 39200000 N8810000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20000000 N4490000 lbf | Thermal Reference Speed - Grease N/A 100 rpm | Thermal Reference Speed - Oil N/A 100 rpm |
CAD
N/A
|
| 232/800KYMDW874 | Bore (d) N/A 800 mm | O.D. (D) N/A 1420 mm55.9060 in | Static Radial Load Rating (C0) N/A 43600000 N9800000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23900000 N5370000 lbf | Thermal Reference Speed - Grease N/A 120 rpm | Thermal Reference Speed - Oil N/A 130 rpm |
CAD
N/A
|
| 232/800KYMDW874C2 | Bore (d) N/A 800 mm | O.D. (D) N/A 1420 mm55.9060 in | Static Radial Load Rating (C0) N/A 43600000 N9800000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23900000 N5370000 lbf | Thermal Reference Speed - Grease N/A 120 rpm | Thermal Reference Speed - Oil N/A 130 rpm |
CAD
N/A
|
| 238/850KYMBW20W45AC3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 140 rpm | Thermal Reference Speed - Oil N/A 150 rpm |
CAD
N/A
|
| 238/850YMBW20W45A | Bore (d) N/A 850 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 140 rpm | Thermal Reference Speed - Oil N/A 150 rpm |
CAD
N/A
|
| 239/850KYMBW40IW534 | Bore (d) N/A 850 mm | O.D. (D) N/A 1120 mm44.095 in | Static Radial Load Rating (C0) N/A 16200000 N3650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 239/850KYMBW507C08 | Bore (d) N/A 850 mm | O.D. (D) N/A 1120 mm44.095 in | Static Radial Load Rating (C0) N/A 16200000 N3650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 239/850KYMBW507C08C3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1120 mm44.095 in | Static Radial Load Rating (C0) N/A 16200000 N3650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 239/850KYMBW906A | Bore (d) N/A 850 mm | O.D. (D) N/A 1120 mm44.095 in | Static Radial Load Rating (C0) N/A 16200000 N3650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 239/850KYMBW906AC3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1120 mm44.095 in | Static Radial Load Rating (C0) N/A 16200000 N3650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 239/850YMBW507C08 | Bore (d) N/A 850 mm | O.D. (D) N/A 1120 mm44.095 in | Static Radial Load Rating (C0) N/A 16200000 N3650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 239/850YMBW509C08C3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1120 mm44.095 in | Static Radial Load Rating (C0) N/A 16200000 N3650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 230/850KYMBW507AC08C3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 230/850KYMBW507C08C3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 230/850KYMBW906AC3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 230/850YMBW33W45AC3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 230/850YMBW45AW876AC2 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 230/850YMBW45W805C6 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 230/850YMBW896AC2 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 260 rpm | Thermal Reference Speed - Oil N/A 290 rpm |
CAD
N/A
|
| 240/850YMDW507C08 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 32200000 N7240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14500000 N3260000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 180 rpm |
CAD
N/A
|
| 240/850YMDW507C08C2 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 32200000 N7240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14500000 N3260000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 180 rpm |
CAD
N/A
|