CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1926 - 1929 of 1929 | Results Per Page | View | Unit of Measure
« 76 77 78 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 1180 mm N/A 1420 mm55.9060 in N/A 17600000 N3960000 lbf N/A 6330000 N1420000 lbf N/A 90 rpm N/A 100 rpm N/A
N/A 1180 mm N/A 1420 mm55.9060 in N/A 17600000 N3960000 lbf N/A 6330000 N1420000 lbf N/A 90 rpm N/A 100 rpm N/A
N/A 1180 mm N/A 1540 mm60.630 in N/A 31000000 N6970000 lbf N/A 12700000 N2860000 lbf N/A 170 rpm N/A 190 rpm N/A
N/A 1180 mm N/A 1660 mm65.3540 in N/A 43200000 N9700000 lbf N/A 19200000 N4320000 lbf N/A 160 rpm N/A 170 rpm N/A
1926 - 1929 of 1929 | Results Per Page | View | Unit of Measure
« 76 77 78