CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1176 - 1200 of 1483 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A
N/A 280 mm N/A 380.000 mm14.9606 in N/A 75 mm2.9528 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 75.000 mm N/A 115.000 mm4.5276 in N/A 40 mm1.5748 in N/A 4300 rpm N/A 3500 rpm N/A
N/A 75.000 mm N/A 115.000 mm4.5276 in N/A 40 mm1.5748 in N/A 4300 rpm N/A 3500 rpm N/A
N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 2500 rpm N/A
N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 2500 rpm N/A
1176 - 1200 of 1483 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »