Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
801 - 825 of 4804 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
N/A 2 1/4 in57.150 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2 1/4 in57.150 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2 1/4 in57.150 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2 1/4 in57.150 mm N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 1.1875 in30.163 mm N/A 65300 lbf291000 N N/A 9730 lbf43300 N N/A 39500 N/A
N/A 2 1/4 in57.150 mm N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 1.1875 in30.163 mm N/A 65300 lbf291000 N N/A 9730 lbf43300 N N/A 39500 N/A
N/A 2 1/4 in57.150 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1.0000 in25.400 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2 1/4 in57.150 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1.0000 in25.400 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 1.1875 in30.163 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A 33000 N/A
N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 1.1875 in30.163 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A 33000 N/A
N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.875 in73.025 mm N/A 1.25 in31.75 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A 66000 N/A
N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 1.1875 in30.163 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A 33000 N/A
N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.875 in73.025 mm N/A 1.25 in31.75 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A 66000 N/A
N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.875 in73.025 mm N/A 1.25 in31.75 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A 66000 N/A
N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.875 in73.025 mm N/A 1.25 in31.75 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A 66000 N/A
N/A 2 1/4 in57.150 mm N/A 4.7244 in120.000 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 1.1875 in30.163 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A 33000 N/A
N/A 2 1/4 in57.150 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 1.444 in36.678 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A 555 N/A
N/A 2 1/4 in57.150 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
N/A 2 1/4 in57.150 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
N/A 2 1/4 in57.150 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 1.25 in31.75 mm N/A 60500 lbf269000 N N/A 9010 lbf40100 N N/A 66500 N/A
801 - 825 of 4804 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »