CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 686 / 672D | Bore (d) N/A 3.7392 in94.976 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.5630 in90.500 mm | Inner Ring Width (B) N/A 1.5940 in40.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 681-90030 | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 683XA / 672DC | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 679 / 672DC | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 685 / 672DC | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 682 / 672DC | Bore (d) N/A 3.7392 in94.976 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 677 / 672DC | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 683 / 672DC | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 689 / 672DC | Bore (d) N/A 4.0625 in103.188 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 681A / 672DC | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 686 / 672DC | Bore (d) N/A 3.7392 in94.976 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.5630 in90.500 mm | Inner Ring Width (B) N/A 1.5940 in40.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 687P / 672DC | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 123000 lbf546000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 18300 lbf81300 N | Series N/A 675 |
CAD
N/A
|
| 687 / 672DC | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 681 / 672DC | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 67389-99408 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67390-90231 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67391-90069 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67384 / 67322D | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 171000 lbf759000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25400 lbf113000 N | Series N/A 67300 |
CAD
N/A
|
| 67388-90030 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67388 / 67322DC | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67384 / 67322DC | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 171000 lbf759000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25400 lbf113000 N | Series N/A 67300 |
CAD
N/A
|
| 67389 / 67322DC | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67390 / 67322DC | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67391 / 67322DC | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67384 / 67323D | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.625 in92.075 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 171000 lbf759000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25400 lbf113000 N | Series N/A 67300 |
CAD
N/A
|