Print Back
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Key Dimensions

Series

N/A 223K and 232K

Diameter d

N/A 3.4375 in

Bearing Number

N/A 22320K, 23220K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.004 in

Adapter Dimensions

B2

N/A 3.961 in

S

N/A 0.844 in

D1

N/A 5.193 in

Accessory Numbers

Sleeve

N/A S-120

Locknut

N/A AN 20

Lockwasher and Lockplates

N/A W 20
  • 1 Tolerance range is from +0 to value listed.