Print Back
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Key Dimensions

Series

N/A 223K and 232K

Diameter d

N/A 13 15/16 in

Bearing Number

N/A 23276K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.007 in

Adapter Dimensions

B2

N/A 11.867 in

S

N/A 2.041 in

D1

N/A 17.755 in

Accessory Numbers

Sleeve

N/A S-3276

Locknut

N/A N 076

Lockwasher and Lockplates

N/A P 76
  • 1 Tolerance range is from +0 to value listed.