Print Back
Unit of Measure

Key Dimensions

Bore (d)

N/A 16.0000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage and I.D. corner reliefs

O.D. (D)

N/A 36.0000 in914.400 mm

Width (T)

N/A 7.5 in190.5 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.2 in5 mm

Max Housing Fillet Radius

N/A 0.2 in5 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 18200000 lbf81000000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 1220000 lbf5430000 N