Print Back
Unit of Measure

Key Dimensions

Bore (d)

N/A 14.5 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage and I.D. corner reliefs

O.D. (D)

N/A 23.75 in603.3 mm

Width (T)

N/A 4-3/4 in120.65 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.060 in1.5 mm

Max Housing Fillet Radius

N/A 0.38 in9.7 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 4060000 lbf18100000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 319000 lbf1420000 N