Print Back
Set screw mounting is ideal for reversing load applications. All bearing components are made of stainless steel for corrosion resistance and metal detectability. Bearings are pre-lubricated with NSF H1 grease and ready to install. An external stainless steel flinger protects against contamination. Three-element sealing keeps grease in and contaminants out. IP69K rated seal option available with no lubrication hole or grease fitting.
Timken Ball Bearing Insert Group Image
Stainless steel Inserts (SUC) Line Drawing
Unit of Measure
« 6 7 

Part Number

Bore Size

O.D. (D)

Inside Ring Width B

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

SUC210-31/FVSL613 N/A 1.9375 in N/A 3.5430 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-31-IP69K/F N/A 1.9375 in N/A 3.5430 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-31-IP69K/FVSL613 N/A 1.9375 in N/A 3.5430 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210/F N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210/FVSL525 N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Graphite Solid Lube N/A
SUC210/FVSL613 N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-IP69K/F N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-IP69K/FVSL613 N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-32/F N/A 2 in N/A 3.5430 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-32/FVSL525 N/A 2 in N/A 3.5430 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Graphite Solid Lube N/A
SUC210-32/FVSL613 N/A 2 in N/A 3.5430 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-32-IP69K/F N/A 2 in N/A 3.5430 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-32-IP69K/FVSL613 N/A 2 in N/A 3.5430 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC211-32/F N/A 2 in N/A 3.9370 in100.000 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC211-34/F N/A 2.1250 in N/A 3.9370 in100.000 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC211/F N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC211-35/F N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC211-36/F N/A 2.2500 in N/A 3.9370 in100.000 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC212-36/F N/A 2.2500 in N/A 4.331 in110.000 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A
SUC212/F N/A 60.000 mm N/A 4.331 in110.000 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A
SUC212-38/F N/A 2.3750 in N/A 4.331 in110.000 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A
SUC212-39/F N/A 2.4375 in N/A 4.331 in110.000 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A
SUC214-40/F N/A 2.5000 in N/A 4.921 in125 mm N/A 2.937 in74.6 mm N/A 35300 N N/A 52900 N N/A Standard Food Safe Grease N/A
SUC214-44/F N/A 2.7500 in N/A 4.921 in125 mm N/A 2.937 in74.6 mm N/A 35300 N N/A 52900 N N/A Standard Food Safe Grease N/A
SUC214/F N/A 70 mm N/A 4.921 in125 mm N/A 2.937 in74.6 mm N/A 35300 N N/A 52900 N N/A Standard Food Safe Grease N/A
Unit of Measure
« 6 7