Print Back
Set screw mounting is ideal for reversing load applications. All bearing components are made of stainless steel for corrosion resistance and metal detectability. Bearings are pre-lubricated with NSF H1 grease and ready to install. An external stainless steel flinger protects against contamination. Three-element sealing keeps grease in and contaminants out. IP69K rated seal option available with no lubrication hole or grease fitting.
Timken Ball Bearing Insert Group Image
Stainless steel Inserts (SUC) Line Drawing
Unit of Measure
« 6 7 

Part Number

Bore Size

O.D. (D)

Inside Ring Width B

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

SUC215-47/F N/A 2 15/16 in N/A 5.118 in130.000 mm N/A 3.063 in77.8 mm N/A 38600 N N/A 57300 N N/A Standard Food Safe Grease N/A
SUC215/F N/A 75.000 mm N/A 5.118 in130.000 mm N/A 3.063 in77.8 mm N/A 38600 N N/A 57300 N N/A Standard Food Safe Grease N/A
SUC215-48/F N/A 3 in N/A 5.118 in130.000 mm N/A 3.063 in77.8 mm N/A 38600 N N/A 57300 N N/A Standard Food Safe Grease N/A
Unit of Measure
« 6 7