Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion PillowBlock-Family Picture - Ball Bearing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCBP207-20-IP69K/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCBP207-20-IP69K/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCPLP206-20/F N/A 1.2500 in N/A White Thermoplastic (Polymer) N/A SUC206-20/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCPLP206-20/FVSL613 N/A 1.2500 in N/A White Thermoplastic (Polymer) N/A SUC206-20/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCPLP206-20-IP69K/F N/A 1.2500 in N/A White Thermoplastic (Polymer) N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCPLP206-20-IP69K/FVSL613 N/A 1.2500 in N/A White Thermoplastic (Polymer) N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCPLP207-20/F N/A 1.2500 in N/A White Thermoplastic (Polymer) N/A SUC207-20/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCPLP207-20/FVSL613 N/A 1.2500 in N/A White Thermoplastic (Polymer) N/A SUC207-20/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCPLP207-20-IP69K/F N/A 1.2500 in N/A White Thermoplastic (Polymer) N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCPLP207-20-IP69K/FVSL613 N/A 1.2500 in N/A White Thermoplastic (Polymer) N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCSP206-20/F N/A 1.2500 in N/A Cast Stainless Steel N/A SUC206-20/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSP206-20/FVSL525 N/A 1.2500 in N/A Cast Stainless Steel N/A SUC206-20/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCSP206-20/FVSL613 N/A 1.2500 in N/A Cast Stainless Steel N/A SUC206-20/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSP206-20-IP69K/F N/A 1.2500 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSP206-20-IP69K/FVSL613 N/A 1.2500 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSP207-20/F N/A 1.2500 in N/A Cast Stainless Steel N/A SUC207-20/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCSP207-20/FVSL525 N/A 1.2500 in N/A Cast Stainless Steel N/A SUC207-20/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
SUCSP207-20/FVSL613 N/A 1.2500 in N/A Cast Stainless Steel N/A SUC207-20/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCSP207-20-IP69K/F N/A 1.2500 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCSP207-20-IP69K/FVSL613 N/A 1.2500 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCAP207-21/F N/A 1.3125 in N/A Machined Stainless Steel N/A SUC207-21/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCAP207-21/FVSL525 N/A 1.3125 in N/A Machined Stainless Steel N/A SUC207-21/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
SUCAP207-21/FVSL613 N/A 1.3125 in N/A Machined Stainless Steel N/A SUC207-21/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCAP207-21-IP69K/F N/A 1.3125 in N/A Machined Stainless Steel N/A SUC207-21-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCAP207-21-IP69K/FVSL613 N/A 1.3125 in N/A Machined Stainless Steel N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
Unit of Measure
« 6 7 8 9 10 »