Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion Four Bolt-Round Flange Set Screw Family Picture
sucbfc - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCAFC205-14/F N/A 0.8750 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC205-14/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205-14/FVSL525 N/A 0.8750 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC205-14/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205-14/FVSL613 N/A 0.8750 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC205-14/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205-14-IP69K/F N/A 0.8750 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205-14-IP69K/FVSL613 N/A 0.8750 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFC205-14/F N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-14/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFC205-14/FVSL613 N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-14/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFC205-14-IP69K/F N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFC205-14-IP69K/FVSL613 N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205-15/F N/A 0.9375 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC205-15/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205-15/FVSL525 N/A 0.9375 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC205-15/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205-15/FVSL613 N/A 0.9375 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC205-15/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205-15-IP69K/F N/A 0.9375 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205-15-IP69K/FVSL613 N/A 0.9375 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFC205-15/F N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-15/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFC205-15/FVSL613 N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-15/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFC205-15-IP69K/F N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFC205-15-IP69K/FVSL613 N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205/F N/A 25.000 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC205/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205/FVSL525 N/A 25.000 mm N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC205/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205/FVSL613 N/A 25.000 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC205/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205-IP69K/F N/A 25.000 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFC205-IP69K/FVSL613 N/A 25.000 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFC205/F N/A 25.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFC205/FVSL613 N/A 25.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
Unit of Measure
1 2 3 4 5 »