Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion ThreeBolt-FamilyPicture - Ball Bearing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCSFBQK209/F N/A 45.000 mm N/A Cast Stainless Steel N/A SUC209/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209/FVSL525 N/A 45.000 mm N/A Cast Stainless Steel N/A SUC209/FVSL525 N/A Food Grade Graphite Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209/FVSL613 N/A 45.000 mm N/A Cast Stainless Steel N/A SUC209/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-IP69K/F N/A 45.000 mm N/A Cast Stainless Steel N/A SUC209-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-IP69K/FVSL613 N/A 45.000 mm N/A Cast Stainless Steel N/A SUC209-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB210-30/F N/A 1.8750 in N/A Machined Stainless Steel N/A SUC210-30/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFB210-30/FVSL525 N/A 1.8750 in N/A Machined Stainless Steel N/A SUC210-30/FVSL525 N/A Food Grade Graphite Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFB210-30/FVSL613 N/A 1.8750 in N/A Machined Stainless Steel N/A SUC210-30/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFB210-30-IP69K/F N/A 1.8750 in N/A Machined Stainless Steel N/A SUC210-30-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFB210-30-IP69K/FVSL613 N/A 1.8750 in N/A Machined Stainless Steel N/A SUC210-30-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFB210-30/F N/A 1.8750 in N/A Blue Thermoset (Polymer) N/A SUC210-30/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFB210-30/FVSL613 N/A 1.8750 in N/A Blue Thermoset (Polymer) N/A SUC210-30/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFB210-30-IP69K/F N/A 1.8750 in N/A Blue Thermoset (Polymer) N/A SUC210-30-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFB210-30-IP69K/FVSL613 N/A 1.8750 in N/A Blue Thermoset (Polymer) N/A SUC210-30-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-30/F N/A 1.8750 in N/A Cast Stainless Steel N/A SUC210-30/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-30/FVSL525 N/A 1.8750 in N/A Cast Stainless Steel N/A SUC210-30/FVSL525 N/A Food Grade Graphite Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-30/FVSL613 N/A 1.8750 in N/A Cast Stainless Steel N/A SUC210-30/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-30-IP69K/F N/A 1.8750 in N/A Cast Stainless Steel N/A SUC210-30-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-30-IP69K/FVSL613 N/A 1.8750 in N/A Cast Stainless Steel N/A SUC210-30-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFB210-31/F N/A 1.9375 in N/A Machined Stainless Steel N/A SUC210-31/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFB210-31/FVSL525 N/A 1.9375 in N/A Machined Stainless Steel N/A SUC210-31/FVSL525 N/A Food Grade Graphite Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFB210-31/FVSL613 N/A 1.9375 in N/A Machined Stainless Steel N/A SUC210-31/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFB210-31-IP69K/F N/A 1.9375 in N/A Machined Stainless Steel N/A SUC210-31-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFB210-31-IP69K/FVSL613 N/A 1.9375 in N/A Machined Stainless Steel N/A SUC210-31-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFB210-31/F N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A SUC210-31/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
Unit of Measure
« 16 17 18 19 20 »