Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCSFLY209-27/FVSL525 | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFLY209-27/FVSL613 | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFLY209-27-IP69K/F | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFLY209-27-IP69K/FVSL613 | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-28/F | N/A 1.7500 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-28/FVSL525 | N/A 1.7500 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-28/FVSL613 | N/A 1.7500 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-28-IP69K/F | N/A 1.7500 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-28-IP69K/FVSL613 | N/A 1.7500 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209-28/F | N/A 1.7500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209-28/FVSL613 | N/A 1.7500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209-28-IP69K/F | N/A 1.7500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209-28-IP69K/FVSL613 | N/A 1.7500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209/F | N/A 45.000 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209/FVSL525 | N/A 45.000 mm | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209/FVSL613 | N/A 45.000 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-IP69K/F | N/A 45.000 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-IP69K/FVSL613 | N/A 45.000 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209/F | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209/FVSL613 | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209-IP69K/F | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209-IP69K/FVSL613 | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCPLFL209/F | N/A 45.000 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCPLFL209/FVSL613 | N/A 45.000 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCPLFL209-IP69K/F | N/A 45.000 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|