Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion TwoBolt-Family Picture Ball Bearing
Stainless steel 2 Bolt Flange (SUCSFL) Line Drawing
Unit of Measure
« 26 27 28 29 

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCAFL210-31/F N/A 1.9375 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCAFL210-31/FVSL525 N/A 1.9375 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCAFL210-31/FVSL613 N/A 1.9375 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCAFL210-31-IP69K/F N/A 1.9375 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCAFL210-31-IP69K/FVSL613 N/A 1.9375 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCBFL210-31/F N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCBFL210-31/FVSL613 N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCBFL210-31-IP69K/F N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCBFL210-31-IP69K/FVSL613 N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCPLFL210-31/F N/A 1.9375 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCPLFL210-31/FVSL613 N/A 1.9375 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCPLFL210-31-IP69K/F N/A 1.9375 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCPLFL210-31-IP69K/FVSL613 N/A 1.9375 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFL210-31/F N/A 1.9375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFL210-31/FVSL525 N/A 1.9375 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFL210-31/FVSL613 N/A 1.9375 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFL210-31-IP69K/F N/A 1.9375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFL210-31-IP69K/FVSL613 N/A 1.9375 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLQK210-31/F N/A 1.9375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLQK210-31/FVSL525 N/A 1.9375 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLQK210-31/FVSL613 N/A 1.9375 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLQK210-31-IP69K/F N/A 1.9375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLQK210-31-IP69K/FVSL613 N/A 1.9375 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLY210-31/F N/A 1.9375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLY210-31/FVSL525 N/A 1.9375 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
Unit of Measure
« 26 27 28 29