Print Back
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety. Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
ONU4LKSTB205-16 - WHITE
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

ONU4LKSTBYM207-23 N/A 1 7/16 in N/A ON – Metal detectable N/A ONU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKATBY207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKATBYM207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Hygienic Stainless Steel N/A Standard N/A
PAU4LKBTBY207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBTBYM207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKSTB207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSTBY207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSTBYM207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKATBY207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKATBYM207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Hygienic Stainless Steel N/A Standard N/A
QFU4LKBTBY207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBTBYM207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEATBY207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHE207-23 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHEATBYM207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHE207-23 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESTB207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHE207-23 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESTBY207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHE207-23 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESTBYM207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHE207-23 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVATBY207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHV207-23 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVATBYM207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHV207-23 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTB207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHV207-23 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTBY207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHV207-23 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTBYM207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHV207-23 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKSTB207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBY207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBYM207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 36 37 38 39 40 »