Print Back
Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
2 Bolt Quiklean Stainless Steel Insert Family Picture
Unit of Measure
« 6 7 8 9 

Part Number

Bore Size

Housing Material

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCBFLQK208-IP69K/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCBFLQK208-IP69K/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCSFLQK208/F N/A 40 mm N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCSFLQK208/FVSL525 N/A 40 mm N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Graphite Solid Lube N/A
SUCSFLQK208/FVSL613 N/A 40 mm N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCSFLQK208-IP69K/F N/A 40 mm N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCSFLQK208-IP69K/FVSL613 N/A 40 mm N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCSFLQK209-27/F N/A 1 11/16 in N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCSFLQK209-27/FVSL525 N/A 1 11/16 in N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A
SUCSFLQK209-27/FVSL613 N/A 1 11/16 in N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCSFLQK209-27-IP69K/F N/A 1 11/16 in N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCSFLQK209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCSFLQK209/F N/A 45.000 mm N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCSFLQK209/FVSL525 N/A 45.000 mm N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A
SUCSFLQK209/FVSL613 N/A 45.000 mm N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCSFLQK209-IP69K/F N/A 45.000 mm N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCSFLQK209-IP69K/FVSL613 N/A 45.000 mm N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCSFLQK210-31/F N/A 1.9375 in N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCSFLQK210-31/FVSL525 N/A 1.9375 in N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Graphite Solid Lube N/A
SUCSFLQK210-31/FVSL613 N/A 1.9375 in N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCSFLQK210-31-IP69K/F N/A 1.9375 in N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCSFLQK210-31-IP69K/FVSL613 N/A 1.9375 in N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
SUCSFLQK210/F N/A 50.000 mm N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
SUCSFLQK210/FVSL525 N/A 50.000 mm N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Graphite Solid Lube N/A
SUCSFLQK210/FVSL613 N/A 50.000 mm N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
Unit of Measure
« 6 7 8 9