Print Back
Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
4 Bolt Quiklean Stainless Steel Insert Family Picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBFQK204-12/F N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204-12/FVSL613 N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204-12-IP69K/F N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204-12-IP69K/FVSL613 N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204-12/F N/A 0.7500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204-12/FVSL525 N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC204-12/FVSL525 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204-12/FVSL613 N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204-12-IP69K/F N/A 0.7500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204-12-IP69K/FVSL613 N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204/F N/A 20.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204/FVSL613 N/A 20.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204-IP69K/F N/A 20.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204-IP69K/FVSL613 N/A 20.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204/F N/A 20.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204/FVSL525 N/A 20.000 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC204/FVSL525 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204/FVSL613 N/A 20.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204-IP69K/F N/A 20.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204-IP69K/FVSL613 N/A 20.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK205-14/F N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-14/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFQK205-14/FVSL613 N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-14/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFQK205-14-IP69K/F N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFQK205-14-IP69K/FVSL613 N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFQK205-14/F N/A 0.8750 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC205-14/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFQK205-14/FVSL525 N/A 0.8750 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC205-14/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFQK205-14/FVSL613 N/A 0.8750 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC205-14/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
Unit of Measure
1 2 3 4 5 »