Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| TCJ1 1/4S | N/A 1.2500 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 5/16 | N/A 1.3125 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 5/16 | N/A 1.3125 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 3/8 | N/A 1.3750 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ1 3/8 | N/A 1.3750 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 3/8 | N/A 1.3750 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 3/8 NT | N/A 1.3750 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ 35 | N/A 35.000 mm | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ 35 | N/A 35.000 mm | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 7/16 | N/A 1 7/16 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ1 7/16 | N/A 1 7/16 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| RCJO1 7/16 | N/A 1 7/16 in | N/A 40.5 mm1.594 in | N/A 18300 N4120 lbf | N/A 37100 N8340 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 7/16 | N/A 1 7/16 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJO1 7/16 | N/A 1 7/16 in | N/A 40.5 mm1.594 in | N/A 18300 N4120 lbf | N/A 37100 N8340 lbf | N/A Labyrinth Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJ1 7/16 | N/A 1 7/16 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 7/16 NT | N/A 1 7/16 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 7/16 PT | N/A 1 7/16 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 1/2 | N/A 1 1/2 in | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ1 1/2 | N/A 1 1/2 in | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| RCJO1 1/2 | N/A 1 1/2 in | N/A 44.4 mm1.748 in | N/A 26000 N5850 lbf | N/A 49200 N11100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 1/2 | N/A 1 1/2 in | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJO1 1/2 | N/A 1 1/2 in | N/A 44.4 mm1.748 in | N/A 26000 N5850 lbf | N/A 49200 N11100 lbf | N/A Labyrinth Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJ1 1/2 | N/A 1 1/2 in | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 1/2 NT | N/A 1 1/2 in | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 1/2 PT | N/A 1 1/2 in | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|