Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|
| DRNR 15/16 | N/A 0.9375 in | N/A 200 mm7.8750 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Four-Bolt Double Pillow Block |
N/A
|
| DRNR1 3/16 | N/A 1.1875 in | N/A 203.200 mm8.0000 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Four-Bolt Double Pillow Block |
N/A
|
| DRNR1 7/16 | N/A 1 7/16 in | N/A 276.2 mm10.875 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Four-Bolt Double Pillow Block |
N/A
|
| DRNR1 11/16 | N/A 1 11/16 in | N/A 279.4 mm11 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Four-Bolt Double Pillow Block |
N/A
|
| DRNR1 15/16 | N/A 1 15/16 in | N/A 352.4 mm13.875 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Four-Bolt Double Pillow Block |
N/A
|
| DRNR2 3/16 | N/A 2 3/16 in | N/A 355.6 mm14 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Four-Bolt Double Pillow Block |
N/A
|