Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RAO1 11/16 | N/A 1 11/16 in | N/A 66.7 mm2.626 in | N/A 31700 N7120 lbf | N/A 58500 N13200 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAO1 11/16 | N/A 1 11/16 in | N/A 79.4 mm3.126 in | N/A 31700 N7120 lbf | N/A 58500 N13200 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LSAO1 11/16 | N/A 1 11/16 in | N/A 79.4 mm3.126 in | N/A 31700 N7120 lbf | N/A 58500 N13200 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 11/16 | N/A 1 11/16 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK1 11/16 | N/A 1 11/16 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAK1 11/16 | N/A 1 11/16 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 11/16 | N/A 1 11/16 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS1 11/16 | N/A 1 11/16 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA1 11/16 | N/A 1 11/16 in | N/A 60.3 mm2.374 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 11/16 NT | N/A 1 11/16 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 11/16 NT | N/A 1 11/16 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAOC1 11/16 | N/A 1 11/16 in | N/A 79.4 mm3.126 in | N/A 31700 N7120 lbf | N/A 58500 N13200 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAO1 11/16 | N/A 1 11/16 in | N/A 66.7 mm2.626 in | N/A 31700 N7120 lbf | N/A 58500 N13200 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK1 3/4 | N/A 1 3/4 in | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS1 3/4 | N/A 1 3/4 in | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAKH1 3/4 | N/A 1 3/4 in | N/A 66.7 mm2.626 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAO1 3/4 | N/A 1 3/4 in | N/A 79.4 mm3.126 in | N/A 31700 N7120 lbf | N/A 58500 N13200 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 3/4 | N/A 1 3/4 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK1 3/4 | N/A 1 3/4 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAK1 3/4 | N/A 1 3/4 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 3/4 | N/A 1 3/4 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS1 3/4 | N/A 1 3/4 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA1 3/4 | N/A 1 3/4 in | N/A 60.3 mm2.374 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 3/4 NT | N/A 1 3/4 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 3/4 NT | N/A 1 3/4 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|