Print Back

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RAK2 1/8 N/A 2.1250 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAK2 1/8 N/A 2.1250 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
RAS2 1/8 N/A 2.1250 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAS2 1/8 N/A 2.1250 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
RSA2 1/8 N/A 2.1250 in N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK 55 N/A 55 mm N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS 55 N/A 55 mm N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RAKH 55 N/A 55 mm N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS 55 N/A 55 mm N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK2 3/16 N/A 2 3/16 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS2 3/16 N/A 2 3/16 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RAKH2 3/16 N/A 2 3/16 in N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAKHL2 3/16 N/A 2 3/16 in N/A 76.2 mm3 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAO2 3/16 N/A 2 3/16 in N/A 79.4 mm3.126 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSAO2 3/16 N/A 2 3/16 in N/A 88.900 mm3.5000 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LSAO2 3/16 N/A 2 3/16 in N/A 88.900 mm3.5000 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAK2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAK2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
LAK2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAS2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAS2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
RSA2 3/16 N/A 2 3/16 in N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 3/16 NT N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS2 3/16 NT N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSAOC2 3/16 N/A 2 3/16 in N/A 88.900 mm3.5000 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
Unit of Measure
« 11 12 13 14 15 »