Print Back

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
« 16 17 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RAO2 11/16 N/A 2 11/16 in N/A 96 mm3.78 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSAO2 11/16 N/A 2 11/16 in N/A 111.1 mm4.374 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LSAO2 11/16 N/A 2 11/16 in N/A 111.1 mm4.374 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAK2 11/16 N/A 2 11/16 in N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA2 11/16 N/A 2 11/16 in N/A 88.900 mm3.5000 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 11/16 NT N/A 2 11/16 in N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSAOC2 11/16 N/A 2 11/16 in N/A 111.1 mm4.374 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LAO2 11/16 N/A 2 11/16 in N/A 96 mm3.78 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK 70 N/A 70 mm N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA 70 N/A 70 mm N/A 88.900 mm3.5000 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAKH2 15/16 N/A 2 15/16 in N/A 88.900 mm3.5000 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAKHL2 15/16 N/A 2 15/16 in N/A 88.900 mm3.5000 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAO2 15/16 N/A 2 15/16 in N/A 103.2 mm4.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSAO2 15/16 N/A 2 15/16 in N/A 111.1 mm4.374 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LSAO2 15/16 N/A 2 15/16 in N/A 111.1 mm4.374 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAK2 15/16 N/A 2 15/16 in N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS2 15/16 N/A 2 15/16 in N/A 69.9 mm2.752 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA2 15/16 N/A 2 15/16 in N/A 88.900 mm3.5000 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 15/16 FS914 N/A 2 15/16 in N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 15/16 NT N/A 2 15/16 in N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LAO2 15/16 N/A 2 15/16 in N/A 103.2 mm4.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA2 13/16 N/A 2.8125 in N/A 88.900 mm3.5000 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK 75 N/A 75 mm N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS 75 N/A 75 mm N/A 69.9 mm2.752 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA 75 N/A 75 mm N/A 88.900 mm3.5000 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
Unit of Measure
« 16 17