Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RSAO3 3/16 | N/A 3 3/16 in | N/A 111.1 mm4.374 in | N/A 86500 N19400 lbf | N/A 136300 N30700 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAO3 7/16 | N/A 3 7/16 in | N/A 120.6 mm4.748 in | N/A 107200 N24100 lbf | N/A 158200 N35600 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAO3 15/16 | N/A 3 15/16 in | N/A 130.2 mm5.126 in | N/A 140400 N31600 lbf | N/A 191800 N43100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|