Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| TAS1 3/8 | N/A 1.3750 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA1 3/8 | N/A 1.3750 in | N/A 66.7 mm2.626 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 3/8 NT | N/A 1.3750 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 3/8 PT | N/A 1.3750 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PBS1 3/8 | N/A 1.3750 in | N/A 34.9 mm1.375 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAKH1 3/8 | N/A 1.3750 in | N/A 57.2 mm2.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK 35 | N/A 35.000 mm | N/A 45.2 mm1.78 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS 35 | N/A 35.000 mm | N/A 45.2 mm1.78 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAK 35 | N/A 35.000 mm | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS 35 | N/A 35.000 mm | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PBS 35 | N/A 35.000 mm | N/A 34.9 mm1.375 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK1 7/16 | N/A 1 7/16 in | N/A 45.2 mm1.78 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS1 7/16 | N/A 1 7/16 in | N/A 45.2 mm1.78 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAKH1 7/16 | N/A 1 7/16 in | N/A 57.2 mm2.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAKHL1 7/16 | N/A 1 7/16 in | N/A 51.6 mm2.031 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAO1 7/16 | N/A 1 7/16 in | N/A 54 mm2.126 in | N/A 18300 N4120 lbf | N/A 37100 N8340 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAO1 7/16 | N/A 1 7/16 in | N/A 69.8 mm2.748 in | N/A 18300 N4120 lbf | N/A 37100 N8340 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LSAO1 7/16 | N/A 1 7/16 in | N/A 69.8 mm2.748 in | N/A 18300 N4120 lbf | N/A 37100 N8340 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 7/16 | N/A 1 7/16 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK1 7/16 | N/A 1 7/16 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAK1 7/16 | N/A 1 7/16 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 7/16 | N/A 1 7/16 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS1 7/16 | N/A 1 7/16 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAS1 7/16 | N/A 1 7/16 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA1 7/16 | N/A 1 7/16 in | N/A 66.7 mm2.626 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|