Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Style |
CAD |
|---|---|---|---|---|---|---|
| GRFD1 3/8 | N/A 1.3750 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD1 3/8 | N/A 1.3750 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD1 3/8 | N/A 1.3750 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFDR1 3/8 | N/A 1.3750 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFDR1 3/8 | N/A 1.3750 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFDR1 3/8 | N/A 1.3750 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFDR1 3/8 | N/A 1.3750 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD 35 | N/A 35.000 mm | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD 35 | N/A 35.000 mm | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD 35 | N/A 35.000 mm | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD 35 | N/A 35.000 mm | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFDR 35 | N/A 35.000 mm | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFDR 35 | N/A 35.000 mm | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFDR 35 | N/A 35.000 mm | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFDR 35 | N/A 35.000 mm | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD1 7/16 | N/A 1 7/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD1 7/16 | N/A 1 7/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD1 7/16 | N/A 1 7/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD1 7/16 | N/A 1 7/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFDR1 7/16 | N/A 1 7/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFDR1 7/16 | N/A 1 7/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFDR1 7/16 | N/A 1 7/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFDR1 7/16 | N/A 1 7/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD 50 | N/A 50 mm | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Three-Bolt Square Flange |
N/A
|