Part Number |
Shaft Size d |
Total Width E |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YFB 25 PT SGT | N/A 25.000 mm | N/A 38.1 mm1.5 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Three-Bolt Flange Bracket |
N/A
|
| YFB 25 PT | N/A 25.000 mm | N/A 38.1 mm1.5 in | N/A 6900 N1560 lbf | N/A 15300 N3450 lbf | N/A Shroud Seal | N/A Three-Bolt Flange Bracket |
N/A
|
| YFB1 PT SGT | N/A 1.0000 in | N/A 38.1 mm1.5 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Three-Bolt Flange Bracket |
N/A
|
| YFB1 PT | N/A 1.0000 in | N/A 38.1 mm1.5 in | N/A 6900 N1560 lbf | N/A 15300 N3450 lbf | N/A Shroud Seal | N/A Three-Bolt Flange Bracket |
N/A
|