Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| VCJT1 5/8 | N/A 1.6250 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT1 11/16 | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT1 11/16 | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| LCJT1 11/16 | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT1 11/16 | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT1 11/16 NT | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT1 3/4 | N/A 1.7500 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT1 3/4 | N/A 1.7500 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| LCJT1 3/4 | N/A 1.7500 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT1 3/4 | N/A 1.7500 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT1 3/4 NT | N/A 1.7500 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT 45 | N/A 45.000 mm | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT1 7/8 | N/A 1.8750 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT1 7/8 | N/A 1.8750 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| LCJT1 7/8 | N/A 1.8750 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT1 7/8 | N/A 1.8750 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT1 15/16 | N/A 1.9375 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT1 15/16 | N/A 1.9375 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| LCJT1 15/16 | N/A 1.9375 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT1 15/16 | N/A 1.9375 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT1 15/16 NT | N/A 1.9375 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT 50 | N/A 50.000 mm | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT 50 | N/A 50.000 mm | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT2 | N/A 2 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT2 | N/A 2 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|