Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-2-bolt-BHU
Unit of Measure
1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SCJT1 1/2 N/A 1 1/2 in N/A 26.2 mm1.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT1 1/2 PT SGT N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 1/2 N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT 40 SGT N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT 40 N/A 40 mm N/A 26.2 mm1.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT 40 PT SGT N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT 40 N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 5/8 SGT N/A 1.6250 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT1 5/8 N/A 1.6250 in N/A 28.6 mm1.126 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT1 5/8 N/A 1.6250 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJTM1 11/16 N/A 1 11/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 11/16 SGT N/A 1 11/16 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT1 11/16 N/A 1 11/16 in N/A 28.6 mm1.126 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT1 11/16 N/A 1 11/16 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJTM1 3/4 N/A 1 3/4 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 3/4 SGT N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT1 3/4 N/A 1 3/4 in N/A 28.6 mm1.126 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT1 3/4 N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT 45 SGT N/A 45 mm N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT 45 N/A 45 mm N/A 28.6 mm1.126 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT 45 N/A 45 mm N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJTM1 15/16 N/A 1 15/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 15/16 SGT N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT1 15/16 N/A 1 15/16 in N/A 28.6 mm1.126 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT1 15/16 N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
Unit of Measure
1 2 3 4 5