Print Back
Insert Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

GY1115KRRB SGT N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYA115RRB N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYA115RR N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YA115RRB N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YA115RR N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
ER31 N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 2.031 in51.59 mm N/A 5210 lbf23132.4 N N/A 8740 lbf38805.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GYM1115KRRB N/A 1 15/16 in N/A 3.9370 in100.000 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE50KRRB SGT N/A 50 mm N/A 3.543 in90.000 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYAE50RRB N/A 50 mm N/A 3.543 in90.000 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYAE50RR N/A 50 mm N/A 3.543 in90.000 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YAE50RRB N/A 50 mm N/A 3.543 in90.000 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YAE50RR N/A 50 mm N/A 3.543 in90.000 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GYA115RRB2 N/A 2 in N/A 3.543 in90.000 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYA115RR2 N/A 2 in N/A 3.543 in90.000 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YA115RRB2 N/A 2 in N/A 3.543 in90.000 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YA115RR2 N/A 2 in N/A 3.543 in90.000 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GY1115KRRB3 N/A 2 in N/A 3.543 in90.000 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1200KRRB SGT N/A 2 in N/A 3.9370 in100.000 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYA200RRB N/A 2 in N/A 3.9370 in100.000 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYA200RR N/A 2 in N/A 3.9370 in100.000 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YA200RRB N/A 2 in N/A 3.9370 in100.000 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YA200RR N/A 2 in N/A 3.9370 in100.000 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
ER32 N/A 2 in N/A 3.9370 in100.000 mm N/A 2.188 in55.560 mm N/A 6570 lbf29170.8 N N/A 10800 lbf47952 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GY1201KRRB N/A 2.0625 in N/A 3.9370 in100.000 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1202KRRB N/A 2.1250 in N/A 3.9370 in100.000 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
Unit of Measure
« 6 7 8 9 10 »