Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 232/500KYMBW906AC3 | N/A 500 mm | N/A 920 mm36.2210 in | N/A 336 mm13.2280 in | N/A 17900000 N4010000 lbf | N/A 10900000 N2460000 lbf | N/A 270 rpm | N/A 250 rpm | N/A YMB | N/A Brass |
N/A
|
| 232/500KYMBW906AC4 | N/A 500 mm | N/A 920 mm36.2210 in | N/A 336 mm13.2280 in | N/A 17900000 N4010000 lbf | N/A 10900000 N2460000 lbf | N/A 260 rpm | N/A 250 rpm | N/A YMB | N/A Brass |
N/A
|
| 232/530KYMBW906A | N/A 530 mm | N/A 980 mm38.5830 in | N/A 355 mm13.9760 in | N/A 20200000 N4550000 lbf | N/A 12400000 N2780000 lbf | N/A 240 rpm | N/A 230 rpm | N/A YMB | N/A Brass |
N/A
|
| 232/530KYMBW906AC3 | N/A 530 mm | N/A 980 mm38.5830 in | N/A 355 mm13.9760 in | N/A 20200000 N4550000 lbf | N/A 12400000 N2780000 lbf | N/A 240 rpm | N/A 230 rpm | N/A YMB | N/A Brass |
N/A
|
| 232/560KYMBW906A | N/A 560 mm | N/A 1030 mm40.5510 in | N/A 365 mm14.3700 in | N/A 22300000 N5020000 lbf | N/A 13200000 N2960000 lbf | N/A 220 rpm | N/A 210 rpm | N/A YMB | N/A Brass |
N/A
|
| 232/670KYMDW906A | N/A 670 mm | N/A 1220 mm48.0320 in | N/A 438 mm17.2440 in | N/A 31800000 N7140000 lbf | N/A 18800000 N4220000 lbf | N/A 170 rpm | N/A 160 rpm | N/A YMD | N/A Brass |
N/A
|
| 232/900KYMDW40W874C2 | N/A 900 mm | N/A 1580 mm62.205 in | N/A 515 mm20.2760 in | N/A 52300000 N11800000 lbf | N/A 27700000 N6230000 lbf | N/A 110 rpm | N/A 100 rpm | N/A YMD | N/A Brass |
N/A
|
| 239/560YMBW40IW902 | N/A 560 mm | N/A 750 mm29.5280 in | N/A 140 mm5.5120 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 540 rpm | N/A 460 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/600KYMBW906A | N/A 600 mm | N/A 800 mm31.4960 in | N/A 150 mm5.9060 in | N/A 8600000 N1930000 lbf | N/A 3970000 N892000 lbf | N/A 490 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/600KYMBW906AC3 | N/A 600 mm | N/A 800 mm31.4960 in | N/A 150 mm5.9060 in | N/A 8600000 N1930000 lbf | N/A 3970000 N892000 lbf | N/A 490 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/630KYMBW906A | N/A 630.000 mm | N/A 850.000 mm33.4650 in | N/A 165 mm6.4960 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 450 rpm | N/A 390 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/710KYMBW906A | N/A 710 mm | N/A 950 mm37.4020 in | N/A 180 mm7.0870 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 380 rpm | N/A 330 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/710KYMBW906AC3 | N/A 710 mm | N/A 950 mm37.4020 in | N/A 180 mm7.0870 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 380 rpm | N/A 330 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/710YMBW906A | N/A 710 mm | N/A 950 mm37.4020 in | N/A 180 mm7.0870 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 380 rpm | N/A 330 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/750KYMBW906A | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 360 rpm | N/A 310 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/850KYMBW40IW534 | N/A 850 mm | N/A 1120 mm44.0950 in | N/A 200 mm7.8740 in | N/A 16200000 N3650000 lbf | N/A 7120000 N1600000 lbf | N/A 300 rpm | N/A 270 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/850KYMBW906A | N/A 850 mm | N/A 1120 mm44.0950 in | N/A 200 mm7.8740 in | N/A 16200000 N3650000 lbf | N/A 7120000 N1600000 lbf | N/A 300 rpm | N/A 270 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/850KYMBW906AC3 | N/A 850 mm | N/A 1120 mm44.0950 in | N/A 200 mm7.8740 in | N/A 16200000 N3650000 lbf | N/A 7120000 N1600000 lbf | N/A 300 rpm | N/A 270 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/500KYMDW40W507 | N/A 500 mm | N/A 830 mm32.6770 in | N/A 325 mm12.7950 in | N/A 17600000 N3950000 lbf | N/A 9660000 N2170000 lbf | N/A 210 rpm | N/A 200 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/750KYMDW40W886B | N/A 750 mm | N/A 1220 mm48.0320 in | N/A 475 mm18.7010 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm | N/A YMD | N/A Brass |
N/A
|
| 22238KEMBW33W40IC4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1960000 N440000 lbf | N/A 1550000 N348000 lbf | N/A 1800 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22244KEMBW40IW534 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1600 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 22244KEMBW40IW534C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1600 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 22324EMW33W800W40IC4 | N/A 120 mm | N/A 259.993 mm10.2359 in | N/A 86 mm3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2300 rpm | N/A 2000 rpm | N/A EM | N/A Brass |
N/A
|
| 22328EMW33W800W40IC4 | N/A 140 mm | N/A 299.989 mm11.8106 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1800 rpm | N/A 1600 rpm | N/A EM | N/A Brass |
N/A
|