Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23164KEMBW40IW534C3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 700 rpm | N/A 630 rpm | N/A EMB | N/A Brass |
N/A
|
| 23164KEMBW40IW534C4 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 700 rpm | N/A 630 rpm | N/A EMB | N/A Brass |
N/A
|
| 23164KEMBW906A | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 700 rpm | N/A 630 rpm | N/A EMB | N/A Brass |
N/A
|
| 23168KEMBW40IW534C4 | N/A 340.000 mm | N/A 580 mm22.8350 in | N/A 190 mm7.4800 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 640 rpm | N/A 580 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172KEMBW906A | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 600 rpm | N/A 540 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172KEMBW906AC3 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 600 rpm | N/A 540 rpm | N/A EMB | N/A Brass |
N/A
|
| 23176KYMBW906A | N/A 380 mm | N/A 620 mm24.4090 in | N/A 194 mm7.6380 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm | N/A YMB | N/A Brass |
N/A
|
| 23176KYMBW906AC2 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 194 mm7.6380 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm | N/A YMB | N/A Brass |
N/A
|
| 23176KYMBW906AC3 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 194 mm7.6380 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm | N/A YMB | N/A Brass |
N/A
|
| 23180KYMBW906A | N/A 400 mm | N/A 650 mm25.5910 in | N/A 200 mm7.8740 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 23180KYMBW906AC3 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 200 mm7.8740 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 23184KYMBW906AC3 | N/A 420 mm | N/A 700 mm27.5590 in | N/A 224 mm8.8190 in | N/A 9640000 N2170000 lbf | N/A 5720000 N1290000 lbf | N/A 490 rpm | N/A 440 rpm | N/A YMB | N/A Brass |
N/A
|
| 23188KYMBW25DW906A | N/A 440 mm | N/A 720 mm28.3470 in | N/A 226 mm8.8980 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 460 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23188KYMBW906A | N/A 440 mm | N/A 720 mm28.3470 in | N/A 226 mm8.8980 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 460 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23188KYMBW906AC3 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 226 mm8.8980 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 460 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23188KYMBW906AC4 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 226 mm8.8980 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 460 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23192KYMBW906A | N/A 460 mm | N/A 760 mm29.9210 in | N/A 240 mm9.4490 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 430 rpm | N/A 400 rpm | N/A YMB | N/A Brass |
N/A
|
| 23192KYMBW906AC3 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 240 mm9.4490 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 430 rpm | N/A 400 rpm | N/A YMB | N/A Brass |
N/A
|
| 23238KEMBW33W40IC4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 2610000 N586000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244KEMBW40IW534C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 940 rpm | N/A 850 rpm | N/A EMB | N/A Brass |
N/A
|
| 23248KEMBW40IW534 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 4160000 N935000 lbf | N/A 2790000 N627000 lbf | N/A 810 rpm | N/A 730 rpm | N/A EMB | N/A Brass |
N/A
|
| 23248KEMBW40IW534C3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 4160000 N935000 lbf | N/A 2790000 N627000 lbf | N/A 810 rpm | N/A 730 rpm | N/A EMB | N/A Brass |
N/A
|
| 23248KEMBW40IW534C4 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 4160000 N935000 lbf | N/A 2790000 N627000 lbf | N/A 810 rpm | N/A 730 rpm | N/A EMB | N/A Brass |
N/A
|
| 23256KEMBW502W40IC3 | N/A 280 mm | N/A 500 mm19.6850 in | N/A 176 mm6.9290 in | N/A 5250000 N1180000 lbf | N/A 3680000 N828000 lbf | N/A 660 rpm | N/A 610 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260KEMBW906A | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 590 rpm | N/A 540 rpm | N/A EMB | N/A Brass |
N/A
|