Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 21 22 23 24 25 »  

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNT 218 - 22218 - VR218 N/A FSNT 218 N/A 90 mm N/A 100 mm N/A 22218 N/A V-ring N/A VR218 N/A 355000 N/A
FSNT 218 - 23218 - VR218 N/A FSNT 218 N/A 90 mm N/A 100 mm N/A 23218 N/A V-ring N/A VR218 N/A 436000 N/A
FSNT 218 - 22218 - LO218 N/A FSNT 218 N/A 90 mm N/A 100 mm N/A 22218 N/A Labyrinth N/A LO218 N/A 355000 N/A
FSNT 218 - 23218 - LO218 N/A FSNT 218 N/A 90 mm N/A 100 mm N/A 23218 N/A Labyrinth N/A LO218 N/A 436000 N/A
FSNT 218 - 22218 - TA218 N/A FSNT 218 N/A 90 mm N/A 100 mm N/A 22218 N/A Taconite N/A TA218 N/A 355000 N/A
FSNT 218 - 23218 - TA218 N/A FSNT 218 N/A 90 mm N/A 100 mm N/A 23218 N/A Taconite N/A TA218 N/A 436000 N/A
FSNTD 218 - 22218 - TSNG218 N/A FSNTD 218 N/A 90 mm N/A 100 mm N/A 22218 N/A Double Lip N/A TSNG218 N/A 355000 N/A
FSNTD 218 - 23218 - TSNG218 N/A FSNTD 218 N/A 90 mm N/A 100 mm N/A 23218 N/A Double Lip N/A TSNG218 N/A 436000 N/A
FSNTD 218 - 22218 - VR218 N/A FSNTD 218 N/A 90 mm N/A 100 mm N/A 22218 N/A V-ring N/A VR218 N/A 355000 N/A
FSNTD 218 - 23218 - VR218 N/A FSNTD 218 N/A 90 mm N/A 100 mm N/A 23218 N/A V-ring N/A VR218 N/A 436000 N/A
FSNTD 218 - 22218 - LO218 N/A FSNTD 218 N/A 90 mm N/A 100 mm N/A 22218 N/A Labyrinth N/A LO218 N/A 355000 N/A
FSNTD 218 - 23218 - LO218 N/A FSNTD 218 N/A 90 mm N/A 100 mm N/A 23218 N/A Labyrinth N/A LO218 N/A 436000 N/A
FSNTD 218 - 22218 - TA218 N/A FSNTD 218 N/A 90 mm N/A 100 mm N/A 22218 N/A Taconite N/A TA218 N/A 355000 N/A
FSNTD 218 - 23218 - TA218 N/A FSNTD 218 N/A 90 mm N/A 100 mm N/A 23218 N/A Taconite N/A TA218 N/A 436000 N/A
SNT 522-619 - 22319 - TSNG319 N/A SNT 522-619 N/A 95 mm N/A 110 mm N/A 22319 N/A Double Lip N/A TSNG319 N/A 694000 N/A
SNT 522-619 - 21319 - TSNG319 N/A SNT 522-619 N/A 95 mm N/A 110 mm N/A 21319 N/A Double Lip N/A TSNG319 N/A N/A
SNTD 522-619 - 22319 - TSNG319 N/A SNTD 522-619 N/A 95 mm N/A 110 mm N/A 22319 N/A Double Lip N/A TSNG319 N/A 694000 N/A
SNTD 522-619 - 21319 - TSNG319 N/A SNTD 522-619 N/A 95 mm N/A 110 mm N/A 21319 N/A Double Lip N/A TSNG319 N/A N/A
FSNT 522-619 - 22319 - TSNG319 N/A FSNT 522-619 N/A 95 mm N/A 110 mm N/A 22319 N/A Double Lip N/A TSNG319 N/A 694000 N/A
FSNT 522-619 - 22319 - VR319 N/A FSNT 522-619 N/A 95 mm N/A 110 mm N/A 22319 N/A V-ring N/A VR319 N/A 694000 N/A
FSNT 522-619 - 22319 - LO319 N/A FSNT 522-619 N/A 95 mm N/A 110 mm N/A 22319 N/A Labyrinth N/A LO319 N/A 694000 N/A
FSNT 522-619 - 22319 - TA319 N/A FSNT 522-619 N/A 95 mm N/A 110 mm N/A 22319 N/A Taconite N/A TA319 N/A 694000 N/A
FSNTD 522-619 - 22319 - TSNG319 N/A FSNTD 522-619 N/A 95 mm N/A 110 mm N/A 22319 N/A Double Lip N/A TSNG319 N/A 694000 N/A
FSNTD 522-619 - 22319 - VR319 N/A FSNTD 522-619 N/A 95 mm N/A 110 mm N/A 22319 N/A V-ring N/A VR319 N/A 694000 N/A
FSNTD 522-619 - 22319 - LO319 N/A FSNTD 522-619 N/A 95 mm N/A 110 mm N/A 22319 N/A Labyrinth N/A LO319 N/A 694000 N/A
Unit of Measure
« 21 22 23 24 25 »