Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 6 7 8 9 10 »  

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNT 513-611 - 21311 - TSNG311-211 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 21311 N/A Double Lip N/A TSNG311-211 N/A 188000 N/A
FSNT 513-611 - 22311 - TSNG311-211 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 22311 N/A Double Lip N/A TSNG311-211 N/A 279000 N/A
FSNT 211 - 22211 - VR211 N/A FSNT 211 N/A 55 mm N/A 65 mm N/A 22211 N/A V-ring N/A VR211 N/A 140000 N/A
FSNT 513-611 - 21311 - VR311 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 21311 N/A V-ring N/A VR311 N/A 188000 N/A
FSNT 513-611 - 22311 - VR311 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 22311 N/A V-ring N/A VR311 N/A 279000 N/A
FSNT 211 - 22211 - LO211 N/A FSNT 211 N/A 55 mm N/A 65 mm N/A 22211 N/A Labyrinth N/A LO211 N/A 140000 N/A
FSNT 513-611 - 21311 - LO311 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 21311 N/A Labyrinth N/A LO311 N/A 188000 N/A
FSNT 513-611 - 22311 - LO311 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 22311 N/A Labyrinth N/A LO311 N/A 279000 N/A
FSNT 211 - 22211 - TA211 N/A FSNT 211 N/A 55 mm N/A 65 mm N/A 22211 N/A Taconite N/A TA211 N/A 140000 N/A
FSNT 513-611 - 21311 - TA311 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 21311 N/A Taconite N/A TA311 N/A 188000 N/A
FSNT 513-611 - 22311 - TA311 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 22311 N/A Taconite N/A TA311 N/A 279000 N/A
FSNTD 211 - 22211 - TSNG311-211 N/A FSNTD 211 N/A 55 mm N/A 65 mm N/A 22211 N/A Double Lip N/A TSNG311-211 N/A 140000 N/A
FSNTD 513-611 - 21311 - TSNG311-211 N/A FSNTD 513-611 N/A 55 mm N/A 65 mm N/A 21311 N/A Double Lip N/A TSNG311-211 N/A 188000 N/A
FSNTD 513-611 - 22311 - TSNG311-211 N/A FSNTD 513-611 N/A 55 mm N/A 65 mm N/A 22311 N/A Double Lip N/A TSNG311-211 N/A 279000 N/A
FSNTD 211 - 22211 - VR211 N/A FSNTD 211 N/A 55 mm N/A 65 mm N/A 22211 N/A V-ring N/A VR211 N/A 140000 N/A
FSNTD 513-611 - 21311 - VR311 N/A FSNTD 513-611 N/A 55 mm N/A 65 mm N/A 21311 N/A V-ring N/A VR311 N/A 188000 N/A
FSNTD 513-611 - 22311 - VR311 N/A FSNTD 513-611 N/A 55 mm N/A 65 mm N/A 22311 N/A V-ring N/A VR311 N/A 279000 N/A
FSNTD 211 - 22211 - LO211 N/A FSNTD 211 N/A 55 mm N/A 65 mm N/A 22211 N/A Labyrinth N/A LO211 N/A 140000 N/A
FSNTD 513-611 - 21311 - LO311 N/A FSNTD 513-611 N/A 55 mm N/A 65 mm N/A 21311 N/A Labyrinth N/A LO311 N/A 188000 N/A
FSNTD 513-611 - 22311 - LO311 N/A FSNTD 513-611 N/A 55 mm N/A 65 mm N/A 22311 N/A Labyrinth N/A LO311 N/A 279000 N/A
FSNTD 211 - 22211 - TA211 N/A FSNTD 211 N/A 55 mm N/A 65 mm N/A 22211 N/A Taconite N/A TA211 N/A 140000 N/A
FSNTD 513-611 - 21311 - TA311 N/A FSNTD 513-611 N/A 55 mm N/A 65 mm N/A 21311 N/A Taconite N/A TA311 N/A 188000 N/A
FSNTD 513-611 - 22311 - TA311 N/A FSNTD 513-611 N/A 55 mm N/A 65 mm N/A 22311 N/A Taconite N/A TA311 N/A 279000 N/A
SNT 212 - 22212 - LO212 N/A SNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Labyrinth N/A LO212 N/A 169000 N/A
SNT 515-612 - 21312 - LO312 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Labyrinth N/A LO312 N/A 225000 N/A
Unit of Measure
« 6 7 8 9 10 »