Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 11 12 13 14 15 »  

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNT 517 - 22314 - TSNG314 N/A SNT 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Double Lip N/A TSNG314 N/A 395000 N/A
SNT 517 - 21314 - TSNG314 N/A SNT 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Double Lip N/A TSNG314 N/A 292000 N/A
SNTD 517 - 22314 - LO314 N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Labyrinth N/A LO314 N/A 395000 N/A
SNTD 517 - 21314 - LO314 N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Labyrinth N/A LO314 N/A 292000 N/A
SNTD 517 - 22314 - VR314 N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A V-ring N/A VR314 N/A 395000 N/A
SNTD 517 - 21314 - VR314 N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A V-ring N/A VR314 N/A 292000 N/A
SNTD 517 - 22314 - TA314 N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Taconite N/A TA314 N/A 395000 N/A
SNTD 517 - 21314 - TA314 N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Taconite N/A TA314 N/A 292000 N/A
SNTD 517 - 22314 - TSNG314 N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Double Lip N/A TSNG314 N/A 395000 N/A
SNTD 517 - 21314 - TSNG314 N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Double Lip N/A TSNG314 N/A 292000 N/A
FSNT 517 - 22314 - TSNG314 N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Double Lip N/A TSNG314 N/A 395000 N/A
FSNT 517 - 21314 - TSNG314 N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Double Lip N/A TSNG314 N/A 292000 N/A
FSNT 517 - 22314 - VR314 N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 22314 N/A V-ring N/A VR314 N/A 395000 N/A
FSNT 517 - 21314 - VR314 N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 21314 N/A V-ring N/A VR314 N/A 292000 N/A
FSNT 517 - 22314 - LO314 N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Labyrinth N/A LO314 N/A 395000 N/A
FSNT 517 - 21314 - LO314 N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Labyrinth N/A LO314 N/A 292000 N/A
FSNT 517 - 22314 - TA314 N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Taconite N/A TA314 N/A 395000 N/A
FSNT 517 - 21314 - TA314 N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Taconite N/A TA314 N/A 292000 N/A
FSNTD 517 - 22314 - TSNG314 N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Double Lip N/A TSNG314 N/A 395000 N/A
FSNTD 517 - 21314 - TSNG314 N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Double Lip N/A TSNG314 N/A 292000 N/A
FSNTD 517 - 22314 - VR314 N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A V-ring N/A VR314 N/A 395000 N/A
FSNTD 517 - 21314 - VR314 N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A V-ring N/A VR314 N/A 292000 N/A
FSNTD 517 - 22314 - LO314 N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Labyrinth N/A LO314 N/A 395000 N/A
FSNTD 517 - 21314 - LO314 N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Labyrinth N/A LO314 N/A 292000 N/A
FSNTD 517 - 22314 - TA314 N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Taconite N/A TA314 N/A 395000 N/A
Unit of Measure
« 11 12 13 14 15 »