Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE512BXHKPS N/A 5.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE512BXHRSS N/A 5.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE514BRH N/A 5.8750 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE514BRHATL N/A 5.8750 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE514BRHFS N/A 5.8750 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE514BRHHTPS N/A 5.8750 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE514BRHKPS N/A 5.8750 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE514BRHRSS N/A 5.8750 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE514BXH N/A 5.8750 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE514BXHATL N/A 5.8750 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE514BXHFS N/A 5.8750 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE514BXHHTPS N/A 5.8750 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE514BXHKPS N/A 5.8750 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE514BXHRSS N/A 5.8750 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
LSE514BRH N/A 5.8750 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE514BRHATL N/A 5.8750 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE514BRHFS N/A 5.8750 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE514BRHHTPS N/A 5.8750 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE514BRHKPS N/A 5.8750 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE514BRHRSS N/A 5.8750 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE514BXH N/A 5.8750 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE514BXHATL N/A 5.8750 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE514BXHFS N/A 5.8750 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE514BXHHTPS N/A 5.8750 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSE514BXHKPS N/A 5.8750 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
Unit of Measure
« 66 67 68 69 70 »