Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® Single Row Ball Bearings
Unit of Measure
« 11 12 

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

MM55BS120 TUL N/A Triplex N/A 55 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM55BS120 QUL N/A Quadruplex N/A 55 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM60BS120 SUH N/A Single N/A 60 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM60BS120 DUH N/A Duplex N/A 60 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM60BS120 TUH N/A Triplex N/A 60 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM60BS120 QUH N/A Quadruplex N/A 60 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM60BS120 SUM N/A Single N/A 60 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM60BS120 DUM N/A Duplex N/A 60 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM60BS120 TUM N/A Triplex N/A 60 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM60BS120 QUM N/A Quadruplex N/A 60 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM60BS120 SUL N/A Single N/A 60 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM60BS120 DUL N/A Duplex N/A 60 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM60BS120 TUL N/A Triplex N/A 60 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM60BS120 QUL N/A Quadruplex N/A 60 mm N/A 4.7244 in120.000 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A
MM75BS110 SUH N/A Single N/A 75 mm N/A 4.3307 in110.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A
MM75BS110 DUH N/A Duplex N/A 75 mm N/A 4.3307 in110.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A
MM75BS110 TUH N/A Triplex N/A 75 mm N/A 4.3307 in110.000 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A
MM75BS110 QUH N/A Quadruplex N/A 75 mm N/A 4.3307 in110.000 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A
MM75BS110 SUM N/A Single N/A 75 mm N/A 4.3307 in110.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A
MM75BS110 DUM N/A Duplex N/A 75 mm N/A 4.3307 in110.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A
MM75BS110 TUM N/A Triplex N/A 75 mm N/A 4.3307 in110.000 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A
MM75BS110 QUM N/A Quadruplex N/A 75 mm N/A 4.3307 in110.000 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A
MM75BS110 SUL N/A Single N/A 75 mm N/A 4.3307 in110.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A
MM75BS110 DUL N/A Duplex N/A 75 mm N/A 4.3307 in110.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A
MM75BS110 TUL N/A Triplex N/A 75 mm N/A 4.3307 in110.000 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A
Unit of Measure
« 11 12