Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® Single Row Ball Bearings
Unit of Measure
« 11 12 

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

MM75BS110 QUL N/A Quadruplex N/A 75 mm N/A 4.3307 in110.000 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A
MM100BS150 SUH N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A
MM100BS150 DUH N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A
MM100BS150 TUH N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A
MM100BS150 QUH N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A
MM100BS150 SUM N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A
MM100BS150 DUM N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A
MM100BS150 TUM N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A
MM100BS150 QUM N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A
MM100BS150 SUL N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A
MM100BS150 DUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A
MM100BS150 TUL N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A
MM100BS150 QUL N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A
Unit of Measure
« 11 12