Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 106 107 108 109 110 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9105HXVVTULFS934 N/A Triplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A
2MMV9105HXVVTUMFS934 N/A Triplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A
2MMV9105HXVVTUXFS934 N/A Triplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A
2MMV99105WNCRDUL N/A Duplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A
2MMVC9105HXVVDUHFS934 N/A Duplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
2MMVC9105HXVVDUMFS934 N/A Duplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
2MMVC9105HXVVQULFS934 N/A Quadruplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
2MMVC9105HXVVQUMFS934 N/A Quadruplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
2MMVC9105HXVVQUXFS934 N/A Quadruplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
2MMVC9105HXVVSUHFS934 N/A Single N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
2MMVC9105HXVVSUMFS934 N/A Single N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
2MMVC9105HXVVSUXFS934 N/A Single N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
2MMVC9105HXVVTUHFS934 N/A Triplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
2MMVC9105HXVVTULFS934 N/A Triplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
2MMVC9105HXVVTUMFS934 N/A Triplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
2MMVC9105HXVVTUXFS934 N/A Triplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
3MMV9105HXVVDUHFS934 N/A Duplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A STEEL N/A
3MMV9105HXVVDULFS637 N/A Duplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A STEEL N/A
3MMV9105HXVVDULFS934 N/A Duplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A STEEL N/A
3MMV9105HXVVDUMFS934 N/A Duplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A STEEL N/A
3MMV9105HXVVDUXFS934 N/A Duplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A STEEL N/A
3MMV9105HXVVQUHFS934 N/A Quadruplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A STEEL N/A
3MMV9105HXVVQULFS934 N/A Quadruplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A STEEL N/A
3MMV9105HXVVQUMFS934 N/A Quadruplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A STEEL N/A
3MMV9105HXVVQUXFS934 N/A Quadruplex N/A 25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A STEEL N/A
Unit of Measure
« 106 107 108 109 110 »