Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC9100WICRQUH N/A Quadruplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A
2MV9100WICRSUM N/A Single N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A
2MVC9100WICRSUM N/A Single N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A
3MV9100WICRSUM N/A Single N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A
3MVC9100WICRSUM N/A Single N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A
2MM9100WICRSUM N/A Single N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMC9100WICRSUM N/A Single N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A
3MM9100WICRSUM N/A Single N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A
3MMC9100WICRSUM N/A Single N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A
2MV9100WICRDUM N/A Duplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A
2MVC9100WICRDUM N/A Duplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A
3MV9100WICRDUM N/A Duplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A
3MVC9100WICRDUM N/A Duplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A
2MM9100WICRDUM N/A Duplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMC9100WICRDUM N/A Duplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A
3MM9100WICRDUM N/A Duplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A
3MMC9100WICRDUM N/A Duplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A
2MV9100WICRTUM N/A Triplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A
2MVC9100WICRTUM N/A Triplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A
3MV9100WICRTUM N/A Triplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A
3MVC9100WICRTUM N/A Triplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A
2MM9100WICRTUM N/A Triplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMC9100WICRTUM N/A Triplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A
3MM9100WICRTUM N/A Triplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A
3MMC9100WICRTUM N/A Triplex N/A 10 mm N/A 1.024 in26 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A
Unit of Measure
« 11 12 13 14 15 »